TPS75005RGWR

NOT RECOMMENDED FOR NEW DESIGNS

Dual, 500-mA low-dropout regulators & triple voltage rail monitor | RGW | 20 | -40 to 125

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPS75005RGWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TPS75005RGWR is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

TPS767D301PWPR ACTIVE 1-A, 10-V, dual-channel low-dropout voltage regulator with power good & enable | PWP | 28 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS75005RGWT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS75005 information

Packaging information

Package | Pins VQFN (RGW) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS75005

  • Optimized to Supply TI’s C2000 MCU Series:
    F2833x (DELFINO), F2823x, F281x, and F280x/F2801x
  • Dual 500-mA Voltage Regulators with Dedicated Supply
    Voltage Supervisors (SVSs)
  • One Auxiliary SVS
  • LDO1 and SVS1 for 1.8 V/1.9 V (Selectable):
    ±5% Specified with PG
  • LDO2 and SVS2 for 3.3 V:
    ±5% Specified with PG
  • Input Voltage Range: 3.75 V to 6.5 V
  • Independent Soft-Start for LDO1 and LDO2
  • Preset Power-Up and Power-Down Sequencing for C2000 MCUs
  • Supports C2000 MCU Transient with Two
    10-µF Ceramic Output Capacitors
  • 5-mm × 5-mm QFN Package16-Pin HTSSOP package
    can be supported but minimum quantity may be required;
    contact sales representative.

Description for the TPS75005

The TPS75005 is a complete power management solution for Texas Instruments’ C2000 real-time microcontrollers and other DSP, FPGA, and ASIC MCUs. The device has been tested with and meets TI’s F2833x (DELFINO), F2823x, F281x, and F280x/F2801x power requirements.

All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy, low-dropout regulators (LDOs) and dedicated SVSs, the device allows for a ±5% power supply to the C2000 with a power-good (PG) signal. (For more details, see Application Report SBVA032, LDO+SVS Combined Accuracy.)

Two power outputs are controlled by an integrated sequencer circuit. A single EN logic input signal makes sure that the power-up and power-down requirements of the C2000 controllers are met. The sequencer includes a soft-start for both LDOs to avoid inrush current. A third rail monitor is provided for general-purpose monitoring (for example, to monitor input voltage).

A quick-start guide (SBVA030) is available with step-by-step instructions for connection to a C2000 controller.

The TPS75005 is available in a 5-mm × 5-mm QFN package, yielding a compact total solution size with high power dissipation capability.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS75005RGWT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more