Packaging information
| Package | Pins SOT-23 (DBV) | 5 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS7A03
- Ultra-low IQ: 200nA (typ), even in dropout
- Shutdown IQ: 3nA (typ)
- Excellent transient response (1mA to 50mA)
- < 10µs settling time
- 80mV undershoot
- Packages:
- 1.0mm × 1.0mm X2SON
- SOT23-5
- 0.64mm × 0.64mm DSBGA
- Input voltage range: 1.5V to 6.0V
- Output voltage range: 0.8V to 5.0V (fixed)
- Output accuracy: 1.5% over temperature
- Smart enable pulldown
- Very low dropout:
- 270mV (max) at 200mA (VOUT = 3.3V)
- Stable with a 1µF or larger capacitor
Description for the TPS7A03
The TPS7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that sources 200mA with excellent transient performance.
The TPS7A03, with an ultra-low IQ of 200nA, is designed specifically for applications where very-low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes ultra-low, 3nA IQ that helps increase battery shelf life. The TPS7A03 has an output range of 0.8V to 5.0V available in 50mV steps to support the lower core voltages of modern microcontrollers (MCUs).
The TPS7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating. This circuit also helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.
The TPS7A03 is fully specified for TJ = –40°C to +125°C operation.