Product details

Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1300 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 3 Input/output voltage (max) (V) 5.5 ESD HBM (typ) (kV) 4 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -95 ESD CDM (kV) 2 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 8 CON (typ) (pF) 2.5 Off isolation (typ) (dB) -40 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.2 Turnoff time (disable) (max) (ns) 13 Turnon time (enable) (max) (ns) 11 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1300 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 3 Input/output voltage (max) (V) 5.5 ESD HBM (typ) (kV) 4 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -95 ESD CDM (kV) 2 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 8 CON (typ) (pF) 2.5 Off isolation (typ) (dB) -40 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.2 Turnoff time (disable) (max) (ns) 13 Turnon time (enable) (max) (ns) 11 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
WQFN (RTG) 32 18 mm² (6 mm × 3 mm)
  • Supports 7-channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • R, G, B Switches
    • RON = 4 (Typ.)
    • CON = 8 pF (Typ.)
  • Integrated Level Shifting Buffers for HSYNC and VSYNC Channels
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 8 kV Human Body Model (JESD22-A114E)
  • ESD Performance (All Pins)
    • 4 kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead (QFN) Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

  • Supports 7-channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • R, G, B Switches
    • RON = 4 (Typ.)
    • CON = 8 pF (Typ.)
  • Integrated Level Shifting Buffers for HSYNC and VSYNC Channels
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 8 kV Human Body Model (JESD22-A114E)
  • ESD Performance (All Pins)
    • 4 kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead (QFN) Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

The TS3V713EL is a high bandwidth, 7-channel video multiplexer/demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V713EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3V and 5V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2 kV Contact Discharge (IEC61000-4-2) and 8 kV Human Body Model (JESD22-A114E).

The TS3V713EL is a high bandwidth, 7-channel video multiplexer/demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V713EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3V and 5V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2 kV Contact Discharge (IEC61000-4-2) and 8 kV Human Body Model (JESD22-A114E).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMUX646 ACTIVE 6-GHz, 5-V, 2:1 (SPDT) 10-channel MIPI switch with 1.8-V logic support Similar 2:1 switch with increase to 10 channels and higher bandwidth capability and smaller 6-mm2 package

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 7-CHANNEL 1:2 VIDEO SWITCH WITH INTEGRATED LEVEL SHIFTERS datasheet (Rev. A) Nov 22, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3V713EL IBIS Model

SCDM169.ZIP (27 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTG) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos