Home Interface USB ICs USB redrivers & multiplexers

TUSB546-DCI

ACTIVE

Product details

Type Active mux Function Type-C USB speed (Mbps) 5000 Configuration Alternate mode / Source Features Linear redriver with up to 14-dB equalization Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 80 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 5000
Type Active mux Function Type-C USB speed (Mbps) 5000 Configuration Alternate mode / Source Features Linear redriver with up to 14-dB equalization Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 80 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 5000
WQFN (RNQ) 40 24 mm² (6 mm × 4 mm)
  • USB Type-C crosspoint switch supporting:
    • USB 3.1 SS + 2 DP Lanes
    • 4 DP Lanes
  • USB 3.1 Gen1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I 2C
  • Hot-plug capable
  • Industrial temperature range: -40°C to 85°C (TUSB546I-DCI)
  • Commercial temperature range: 0°C to 70°C (TUSB546-DCI)
  • 4 mm × 6 mm, 0.4 mm Pitch WQFN package
  • USB Type-C crosspoint switch supporting:
    • USB 3.1 SS + 2 DP Lanes
    • 4 DP Lanes
  • USB 3.1 Gen1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I 2C
  • Hot-plug capable
  • Industrial temperature range: -40°C to 85°C (TUSB546I-DCI)
  • Commercial temperature range: 0°C to 70°C (TUSB546-DCI)
  • 4 mm × 6 mm, 0.4 mm Pitch WQFN package

The TUSB546-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB546-DCI provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). Operates on a single 3.3 V supply and comes in a commercial temperature range and industrial temperature range.

The TUSB546-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB546-DCI provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). Operates on a single 3.3 V supply and comes in a commercial temperature range and industrial temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TUSB546-DCI USB Type-C DP ALT Mode Linear Redriver Crosspoint Switch datasheet (Rev. E) PDF | HTML Mar 23, 2023
Application note TUSB546-DCI Schematic Checklist May 30, 2018
Application note Enabling HDMI over Type-C using TUSB546A-DCI Sep 12, 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML Dec 1, 2016
Technical article USB Type-C™: Will your ESD solution protect the port? PDF | HTML Nov 21, 2016
Application note TUSB546-DCI in a DisplayPort Application Nov 8, 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB Sep 26, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1046EVM — TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TUSB546-DCI S-parameter Model

SLLM316.ZIP (131 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos