Home Power management AC/DC switching regulators AC/DC controllers

UCC28C40-Q1

ACTIVE

Automotive, 20-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UCC28C50-Q1 ACTIVE Automotive, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle Higher supply voltage, lower start-up and operating current, and better efficiency.

Product details

Topology Boost, Buck, Flyback, Forward, SEPIC Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100
Topology Boost, Buck, Flyback, Forward, SEPIC Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Functional Safety-Capable
  • Operating frequency: 1 MHz Maximum
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Functional Safety-Capable
  • Operating frequency: 1 MHz Maximum
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH Power Designer

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet UCC28C4x-Q1 Automotive BiCMOS Low-Power Current-Mode PWM Controllers datasheet (Rev. G) PDF | HTML Sep 12, 2022
Application brief Designing a Robust Traction Inverter Redundant Power Supply From 800 V Battery (Rev. C) PDF | HTML Feb 16, 2023
Functional safety information UCC28C4x-Q1 Functional Safety FIT rate, FMD, Pin FMA (Rev. A) PDF | HTML Sep 14, 2022
Application note High Density Auxiliary Power Supply Using a SiC MOSFET for 800-V Traction Invert PDF | HTML Jul 6, 2022
Selection guide UCC28C4X-Q1 selection guide for automotive isolated DC/DC aux power applications Jun 7, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28C56EVM-066 — UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC28C40 PSpice Transient Model

SLUM032.ZIP (101 KB) - PSpice model
Supported products & hardware
Simulation model

UCCx8C40 TINA-TI Start-Up Reference Design

SLUM193.TSC (902 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCCx8C40 TINA-TI Start-Up Spice Model

SLUM195.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

UCCx8C40 TINA-TI Steady State Spice Model

SLUM196.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

UCCx8C40 TINA-TI Steady-State Reference Design

SLUM194.TSC (662 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCCx8C40 Unencrypted PSpice Transient Model

SLUM519.ZIP (4 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos