Product details

CPU Proprietary Type Transceiver Technology 2.4 GHz, Bluetooth® Classic, Bluetooth® Dual-Mode, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 Operating system FreeRTOS, Linux Features Advanced audio distribution profile, Classic audio, Hands-free profile Edge AI enabled No Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
CPU Proprietary Type Transceiver Technology 2.4 GHz, Bluetooth® Classic, Bluetooth® Dual-Mode, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.1 Operating system FreeRTOS, Linux Features Advanced audio distribution profile, Classic audio, Hands-free profile Edge AI enabled No Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
VQFNP-MR (RVM) 76 64 mm² (8 mm × 8 mm)
  • TI’s Single-Chip Bluetooth® Solution With Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) Support
  • Bluetooth 5.1 Delaration ID D049226
  • Highly Optimized for Size-Constrained and Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • VQFNP-MR Package Family, RVM Footprint: 76 Terminals, 0.6-mm Pitch, 8-mm × 8-mm
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, Modified Subband Coding (mSBC), and Transparent (Uncoded)
    • Provide an Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
    • Capabilities of Link Layer Topology Scatternet—Can Act Concurrently as Peripheral and Central
    • Network Support for up to 10 Devices
    • Time Line Optimization Algorithms to Achieve Maximum Channel Utliization
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power up to +12 dBm
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • Flexibility for Easy Stack Integration and Validation Into MCUs and MPUs
  • HCI Tester Tool to Evaluate RF Performance of the Device and Configure Service Pack
  • TI’s Single-Chip Bluetooth® Solution With Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) Support
  • Bluetooth 5.1 Delaration ID D049226
  • Highly Optimized for Size-Constrained and Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • VQFNP-MR Package Family, RVM Footprint: 76 Terminals, 0.6-mm Pitch, 8-mm × 8-mm
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, Modified Subband Coding (mSBC), and Transparent (Uncoded)
    • Provide an Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
    • Capabilities of Link Layer Topology Scatternet—Can Act Concurrently as Peripheral and Central
    • Network Support for up to 10 Devices
    • Time Line Optimization Algorithms to Achieve Maximum Channel Utliization
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power up to +12 dBm
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • Flexibility for Easy Stack Integration and Validation Into MCUs and MPUs
  • HCI Tester Tool to Evaluate RF Performance of the Device and Configure Service Pack

The CC2564C device from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI level solution, providing high performance and robust Bluetooth solution. Based on TI’s seventh-generation Bluetooth core, the CC2564C device provides a product-proven solution that is Bluetooth 5.1-compliant, adding LE security and enhancing support for complex topologies (dual mode and link layer topologies). This HCI device offers best-in-class RF performance with about twice the throughput of other Bluetooth low-energy solutions, and includes a royalty-free software stack compatible with several host MCUs and MPUs, for a complete Bluetooth solution. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR, EDR, and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for MCUs and MPUs. The iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Multiple profiles and sample applications, including the following, are supported:

Serial port profile (SPP)

Advanced audio distribution profile (A2DP)

Audio/video remote control profile (AVRCP)

Hands-free profile (HFP)

Human interface device (HID)

Generic attribute profile (GATT)

Several Bluetooth low energy profiles and services

 

The CC2564C device from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI level solution, providing high performance and robust Bluetooth solution. Based on TI’s seventh-generation Bluetooth core, the CC2564C device provides a product-proven solution that is Bluetooth 5.1-compliant, adding LE security and enhancing support for complex topologies (dual mode and link layer topologies). This HCI device offers best-in-class RF performance with about twice the throughput of other Bluetooth low-energy solutions, and includes a royalty-free software stack compatible with several host MCUs and MPUs, for a complete Bluetooth solution. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR, EDR, and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for MCUs and MPUs. The iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Multiple profiles and sample applications, including the following, are supported:

Serial port profile (SPP)

Advanced audio distribution profile (A2DP)

Audio/video remote control profile (AVRCP)

Hands-free profile (HFP)

Human interface device (HID)

Generic attribute profile (GATT)

Several Bluetooth low energy profiles and services

 

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet CC2564C Dual-Mode Bluetooth® Controller datasheet (Rev. B) Dec 2, 2020
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
User guide CC256x TI Bluetooth Stack SPPLEDemo App PDF | HTML Aug 8, 2023
User guide CC256x TI’s Bluetooth Stack Basic HFGAGDemo APP PDF | HTML Aug 8, 2023
User guide TI Bluetooth Stack HIDDemo App PDF | HTML Aug 4, 2023
Selection guide CC256x Getting Started Selection Guide (Rev. C) PDF | HTML May 13, 2022
Selection guide Wireless Connectivity Technology Selection Guide (Rev. B) Feb 14, 2022
More literature Dual-Mode Bluetooth® CC256xCQFNEM Evaluation Board (Rev. C) PDF | HTML Dec 20, 2021
User guide CC2564C TI Dual-mode Bluetooth Stack on MSP432 MCUs (Rev. B) PDF | HTML Dec 20, 2021
User guide CC2564C TI Dual-mode Bluetooth Stack on STM32F4 MCUs (Rev. B) PDF | HTML Dec 2, 2021
Application brief TI Bluetooth CC2564C Solution (Rev. B) PDF | HTML Dec 1, 2021
User guide CC2564B to CC2564C Migration Guide (Rev. B) PDF | HTML Dec 1, 2021
User guide Bluetopia Stack Build Guide for Linux PDF | HTML Jan 15, 2021
User guide CC2564x Demo Applications User's Guide PDF | HTML Dec 17, 2020
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020
Cybersecurity advisory Bluetooth Basic Rate/Enhanced Data Rate – Bluetooth Impersonation AttackS (BIAS) PDF | HTML May 18, 2020
Application note Capturing Bluetooth Host Controller Interface (HCI) Logs Jan 7, 2019
White paper Which TI Bluetooth® solution should I choose? May 5, 2017
White paper White Paper: Why Classic Bluetooth® (BR/EDR)? May 4, 2017
Technical article Introducing TI’s dual-mode Bluetooth® 4.2 CC2564C solution PDF | HTML Dec 13, 2016
Application note Application Notes for CC2564C Bluetooth® 4.1 and 4.2 Nov 1, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CC256XCQFN-EM — CC2564C Dual-Mode Bluetooth® Controller Evaluation Module

The TI CC256xC Bluetooth® device is a basic rate (BR), enhanced data rate (EDR), and LE host controller interface (HCI) solution that reduces design effort and enables fast time to market. Based on TI's seventh-generation core, the module is a product-proven solution supporting Bluetooth 5.1 (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PIDEU-3P-PAN13X6C — Panasonic Industry PAN13x6C Bluetooth Radio Frequency (RF) modules

Panasonic’s PAN1326C2 / PAN1316C Series is a Host Controlled Interface (HCI) Bluetooth® Radio Frequency (RF) module that brings the CC2564C, Texas Instruments™ seventh generation Bluetooth core integrated circuit, to an easy to use module format. The PAN1326C2/PAN1316C is Bluetooth® 5.1 compliant (...)

Supported products & hardware
Daughter card

BDE-3P-BD2564CX — BDE BD2564Cx wireless modules

BDE-3P-BD2564Cx modules are Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR), and Low Energy (LE) dual-mode transceiver modules based on TI´s CC2564C. These modules deliver best-in-class RF performance with transmit power up to +10dBm and receive sensitivity up to -93dBm. The certified and (...)

Supported products & hardware
Daughter card

BDE-3P-BDM209B — BDE BDM209B dual-mode Bluetooth® module

BDE-BDM209B is a Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR) and Low Energy (LE) Dual-Mode module.

The module offers Bluetooth Classic and Bluetooth LE radio (CC2564C) from Texas Instruments (TI) and an ultra-low-power Arm® Cortex®-M4 32-bit MCU (STM32L431). It integrates all required (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
Driver or library

CC2564CMSP432BTBLESW — CC2564C TI Dual-mode Bluetooth® Stack on MSP432 MCUs

TI’s CC2564C Dual-mode Bluetooth® stack on MSP432 MCUs software for Bluetooth + Bluetooth Low Energy enables the MSP432 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 5.1 specification. The Bluetooth stack is fully qualified (QDID172096 and QDID172097), (...)

Supported products & hardware
Driver or library

CC2564CSTBTBLESW — CC2564C TI Dual-mode Bluetooth® Stack on STM32F4 MCUs

TI’s CC2564C Dual-mode Bluetooth® stack on STM32F4 MCUs software for Bluetooth + Bluetooth Low Energy enables the STM32 ARM Cortex M4 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 5.1 specification. The Bluetooth stack is fully qualified (QDID172096 and (...)

Supported products & hardware
Driver or library

CC256XC-BT-SP — Bluetooth® Service Pack for CC256xC

The CC256xC Bluetooth Service Pack (SP) contains the mandatory initialization scripts (BTS files) that have platform specific configurations and bug fixes.

In addition, the Bluetooth Service Pack also contains companion files for the CC2564C device that are useful for testing and debugging. The (...)

lock = Requires export approval (1 minute)
Supported products & hardware
Driver or library

TI-BT-STACK-LINUX-ADDON — TI Bluetooth Linux Add-On for AM335x EVM, AM437x EVM and BeagleBone With WL18xx and CC256x

This package contains the install package, pre-compiled object and source of the TI Bluetooth Stack and Platform Manager to easily upgrade the default LINUX EZSDK Binary on a AM437x EVM, AM335x EVM or BeagleBone. The software was built with Linaro GCC 4.7 and can be added to Linux SDKs that use (...)

Supported products & hardware
Certification

CC256X-REPORTS — Reports: CC256x Regulatory Certification Reports

Are you looking for CC256x module certification support? CC256x-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
Supported products & hardware
Design tool

DUALMODE-BT-DESIGN-REVIEWS — Hardware design reviews for CC256x devices

To get started with the dual-mode Bluetooth® hardware design review process:

  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC256x product page links below).
  • Step 2: (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP-MR (RVM) 76 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos