Gehäuseinformationen
Gehäuse | Pins LQFP (NEY) | 32 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 1.000 | LARGE T&R |
Merkmale von ADC12010
- Internal sample-and-hold
- Outputs 2.4V to 5V compatible
- Pin compatible with ADC12020, ADC12040, ADC12L063 and ADC12L066
- On-chip reference buffer
- Power down mode
Key Specifications
- Resolution 12 Bits
- Conversion Rate 10 MSPS (min)
- DNL ±0.3 LSB (typ)
- ENOB (fIN = 10.1 MHz) 11.3 bits (typ)
- Supply Voltage +5 / ±5 V / %
- Power Consumption, 10 MHz 160 mW (typ)
All trademarks are the property of their respective owners.
Beschreibung von ADC12010
The ADC12010 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 10 Megasamples per second (MSPS), minimum. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. Operating on a single 5V power supply, this device consumes just 160 mW at 10 MSPS, including the reference current. The Power Down feature reduces power consumption to 25 mW.
The differential inputs provide a full scale input swing equal to 2VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. For ease of use, the buffered, high impedance, single-ended reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format is 12-bit offset binary.
This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C.