Produktdetails

Sample rate (max) (Msps) 105 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 570 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 1900 Architecture Pipeline SNR (dB) 74.5 ENOB (Bits) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 105 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 570 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 1900 Architecture Pipeline SNR (dB) 74.5 ENOB (Bits) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
HTQFP (PGP) 52 144 mm² 12 x 12
  • 14 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 74 dBc at 105 MSPS and 50-MHz IF
  • SFDR = 93 dBc at 105 MSPS and 50-MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Pin Compatible to the AD6644/45
  • Industrial Temperature Range = –40°C to 85°C
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 14 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 74 dBc at 105 MSPS and 50-MHz IF
  • SFDR = 93 dBc at 105 MSPS and 50-MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Pin Compatible to the AD6644/45
  • Industrial Temperature Range = –40°C to 85°C
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The ADS5424 is a 14 bit 105 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5424 input buffer isolates the internal switching of the on-chip Track and Hold (T & H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5424 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5424 is available in a 52 pin HTQFP with heatsink package and is pin compatible to the AD6645. The ADS5424 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).

The ADS5424 is a 14 bit 105 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5424 input buffer isolates the internal switching of the on-chip Track and Hold (T & H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5424 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5424 is available in a 52 pin HTQFP with heatsink package and is pin compatible to the AD6645. The ADS5424 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 12
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet 14-Bit, 105 MSPS Analog-to-Digital Converter datasheet (Rev. B) 14 Jan 2010
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 Mai 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013
White paper ADS5424 ICS Radiation Test Results 28 Mär 2012
Application note High-Speed, Analog-to-Digital Converter Basics 11 Jan 2012
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
Analog Design Journal Understanding and comparing datasheets for high-speed ADCs 13 Feb 2006
Analog Design Journal Low-power, high-intercept interface to the ADS5424, 105-MSPS converter 10 Okt 2005
Analog Design Journal Clocking High-Speed Data Converters 18 Jan 2005

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

GUI für Evaluierungsmodul (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationsmodell

ADS5423/24/33 IBIS Model

SLAC213.ZIP (15 KB) - IBIS Model
Berechnungstool

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
HTQFP (PGP) 52 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos