Gehäuseinformationen
| Gehäuse | Pins SOIC (D) | 8 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von AMC0230R
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Single-ended output, ratiometric to VREFIN
- Reference Input: 2.7V to 5.5V
- Low DC errors:
- Offset error: ±1.5mV (maximum)
- Offset drift: ±20µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±40ppm/°C (maximum)
- Nonlinearity: ±0.025% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0230R: Basic isolation
- AMC0330R: Reinforced isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
Beschreibung von AMC0230R
The AMC0x30R is a precision, galvanically isolated amplifier with a ±1V, high impedance input and single-ended, ratiometric output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The AMC0x30R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0x30R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.
The AMC0x30R comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.