AWR6843AOP

AKTIV

Produktdetails

Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 25 Arm CPU Arm Cortex-R4F at 200 MHz Interface type 2 CAN-FD, I2C, QSPI, SPI, UART DSP type C674x DSP 600MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 1792 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP876242-Q1
Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 25 Arm CPU Arm Cortex-R4F at 200 MHz Interface type 2 CAN-FD, I2C, QSPI, SPI, UART DSP type C674x DSP 600MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 1792 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP876242-Q1
FCCSP (ALP) 180 225 mm² (0 mm × 0 mm)
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing (AWR6843 only)
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Memory compression
  • Arm® Cortex®-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • AWR6843:1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • AWR6443: 1.4MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 2 CAN-FD interfaces
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Device Security (on select part variants)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified up to ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm flip chip BGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions:
    • Junction temperature range of –40°C to 125°C
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing (AWR6843 only)
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Memory compression
  • Arm® Cortex®-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • AWR6843:1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • AWR6443: 1.4MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 2 CAN-FD interfaces
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Device Security (on select part variants)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified up to ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm flip chip BGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions:
    • Junction temperature range of –40°C to 125°C

The AWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the Automtive space.Multiple automotive qualified variants are currently available including Functional Safety-Compliant devices (ASIL-B) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The AWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the Automtive space.Multiple automotive qualified variants are currently available including Functional Safety-Compliant devices (ASIL-B) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Herunterladen Video mit Transkript ansehen Video

Weitere Informationen

Besuchen Sie die TI Developer Zone und beginnen Sie mit der Evaluierung und Entwicklung.

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie der verglichene Baustein.
AWR6843 AKTIV Ein-Chip-Radarsensor (60 bis 64 GHz) für die Automobilindustrie, mit Integration von DSP, MCU und Ra AWR6843AOP and AWR6843 are the same at die level.

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 38
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt AWR6843AOP Single-Chip 60 to 64GHz mmWave SensorAntennas-On-Package (AOP) datasheet (Rev. D) PDF | HTML 01.05.2025
* Benutzerhandbuch AWR18xx/16xx/14xx/68xx Technical Reference Manual (Rev. E) 18.05.2020
* Errata AWR6843AOP Device Errata, Silicon Revision 2.0 (Rev. B) PDF | HTML 23.03.2022
Anwendungshinweis TI mmWave Radar Device Regulatory Compliance Overview (Rev. D) PDF | HTML 17.08.2026
Anwendungshinweis Getting Started with mmWave Sensors PDF | HTML 12.03.2025
Anwendungshinweis Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17.12.2024
Whitepaper How antenna-on-package design simplifies mmWave sensing in buildings and factori (Rev. B) PDF | HTML 27.04.2023
Anwendungshinweis Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11.01.2023
Anwendungshinweis Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12.10.2022
Anwendungshinweis Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22.09.2022
Technischer Artikel Expanding in-cabin automotive applications with multimodal functionality PDF | HTML 22.03.2022
Anwendungshinweis Software Strategies to Achieve Power Optimizations in TI Millimeter Wave Sensors PDF | HTML 18.02.2022
Technischer Artikel How to design automotive in-cabin gesture systems and more with one multifunction PDF | HTML 17.02.2022
Anwendungshinweis mmWave Radar Radome Design Guide PDF | HTML 17.08.2021
Anwendungshinweis mmWave Radar Sensors: Object Versus Range (Rev. A) 10.05.2021
Anwendungshinweis mmWave Production Testing Overview PDF | HTML 10.04.2021
Technischer Artikel Simplify your 60-GHz automotive in-cabin radar sensor design with antenna-on-packa PDF | HTML 17.02.2021
Whitepaper The fundamentals of millimeter wave radar sensors (Rev. A) 27.08.2020
Whitepaper mmWave radar sensors in robotics applications (Rev. A) 22.06.2020
Anwendungshinweis Thermal Design Guide for Antenna on Package mmWave Sensor PDF | HTML 21.04.2020
Anwendungshinweis Programming Chirp Parameters in TI Radar Devices (Rev. A) 13.02.2020
Anwendungshinweis Memory Compression and Decompression Engine for TI mmwave Radar 02.12.2019
Anwendungshinweis How to select the right proximity sensor technology 19.07.2019
Benutzerhandbuch MMWAVEICBOOST Quick Start Guide 06.05.2019
Whitepaper Bringing intelligent autonomy to fine motion detection (Rev. A) 20.12.2018
Anwendungshinweis mmwave Radar Device ADC Raw Data Capture (Rev. B) 23.10.2018
Anwendungshinweis mmWave xWR1xxx/xWR6xxx Bootloader Flow 23.10.2018
Whitepaper Leveraging the 60-GHz RF band to enable accurate mmWave sensing 19.10.2018
Anwendungshinweis MIMO Radar (Rev. A) 26.07.2018
Anwendungshinweis Introduction to the DSP Subsystem in the xWR6843 29.06.2018
Anwendungshinweis Watchdog Timer for mmwave Radar Sensors (Rev. A) 08.06.2018
Whitepaper mmWave radar: Enabling greater intelligent autonomy at the edge 06.06.2018
Whitepaper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17.05.2018
Anwendungshinweis TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07.05.2018
Anwendungshinweis Adding CAN-FD Tx and Rx to an Existing mmWave Project 12.04.2018
Benutzerhandbuch Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13.03.2018
Anwendungshinweis Adding Flash Read and Write to an Existing mmWave Project 25.09.2017
Whitepaper Cities grow smarter through innovative semiconductor technologies 07.07.2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AWR6843AOPEVM — AWR6843AOP-Evaluierungsmodul für Single-Chip-Radarsensor mit integrierter Antenne, 60 GHz bis 64 GHz

Das Antenna-on-Package (AoP)-Evaluierungsmodul (EVM) AWR6843 ist eine einfach zu handhabende 60-GHz-Evaluierungsplattform für mmWave-Sensoren für den Automobilbereich mit integrierter AoP-Technologie mit kurzer Reichweite und großem Sichtfeld (FoV), die eine direkte Verbindung mit der (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

DCA1000EVM — DCA1000-Evaluierungsmodul für Echtzeit-Datenerfassung und -Streaming

Das DCA1000-Evaluierungsmodul (EVM) bietet Echtzeit-Datenerfassung und -Streaming für zwei- und vierspurigen LVDS-Verkehr (Low Voltage Differential Signaling) von TI AWR und IWR Radarsensor-EVMs. Die Daten können in Echtzeit über 1-Gbit/s-Ethernet an einen PC übertragen werden, auf dem das (...)

Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

MMWAVEICBOOST — Trägerkartenplattform für mmWave-Sensoren

Die MMWAVEICBOOST-Trägerkarte erweitert den Funktionsumfang ausgewählter 60-GHz-mmWave-Evaluierungsmodule. Diese Platine bietet fortschrittliche Softwareentwicklung und Debugging-Funktionen wie Trace und Single-Step über die mit Code Composers kompatiblen Debugger von TI. Die auf der Platine (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Entwicklungskit

D3-3P-DEV — D3 Embedded-Unterstützung für KI-Kameras, Hardware, Treiber und Firmware

D3 Embedded ist ein US-amerikanisches Unternehmen, das sich auf End-to-End-Lösungen mit Bildverarbeitung und mmWave-Radarsensorik, Konnektivität, Embedded Processing und KI für Hochleistungsanwendungen spezialisiert hat. Mit über 25 Jahren Entwicklungserfahrung bietet D3 Embedded (...)

Unterstützte Produkte und Hardware
Design-Dienstleistung

SMS-3P-ADAS-RADAR-HW-SW — Smartmicro-Engineering-Services für die Entwicklung maßgeschneiderter Radarsensoren für Fahrerassist

Radarplattform für den Fahrzeuginnenraum, von 60 GHz bis 64 GHz, auf der Basis von TI-Komponenten für Komfort- und Sicherheitsanwendungen wie die Anwesenheitserkennung von Kindern (CPD), Einbrucherkennung, Sicherheitsgurterinnerung (SBR), Gestenerkennung, Bewegungserkennung und (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

MMWAVE-SDK — mmWave software development kit (SDK)

Das mmWave Software Development Kit (SDK) ist eine Sammlung von Softwarepaketen, die die Anwendungsevaluierung und -Entwicklung auf mmWave-Sensoren von TI ermöglichen. Dieses Tool enthält das MMWAVE-SDK und Begleitpakete, die Ihre Designanforderungen unterstützen.

Das MMWAVE-SDK ist eine (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
Onlineschulungen

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
GUI für Evaluierungsmodul (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Support-Software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Unterstützte Produkte und Hardware
Simulationsmodell

AWR6843AoP, IWR6843AoP BSDL Model

SPRM804.ZIP (274 KB) - BSDL-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

xWR6843AOP IBIS Model

SPRM763.ZIP (2351 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Designtool

MMWAVE-3P-SEARCH — mmWave-Radarsensoren Drittanbieter-Suchtool

TI hat sich mit anderen Unternehmen zusammengeschlossen, um ein breites Spektrum von Lösungen anzubieten, die die mmWave-Radarsensoren von TI und damit verbundene Dienstleistungen nutzen. Diese Unternehmen können mit dem mmWave-Radar ihren Weg in die Fertigung beschleunigen. Laden Sie dieses (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDEP-01023 — Referenzdesign für Kinderanwesenheits- und Sitzplatzbelegungserkennung mit 60-GHz-AOP-(Antenna-on-Pa

Dieses Referenzdesign demonstriert die Verwendung des 60-GHz-mmWave-Sensors AWR6843AOP mit einem Chip und integrierter Antenne. Der Sensor verfügt außerdem über einen integrierten DSP, eine MCU und einen Hardware-Beschleuniger für die Verarbeitung der schnellen Fourier-Transformation (FFT).

Der (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCCSP (ALP) 180 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos