NEU

DLP481XE

AKTIV

Produktdetails

Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 8000 Array diagonal (in) 0.48 Chipset family DLPC8454 Input frame rate (max) (Hz) 60 Micromirror array size 1920x1200 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 8000 Array diagonal (in) 0.48 Chipset family DLPC8454 Input frame rate (max) (Hz) 60 Micromirror array size 1920x1200 Micromirror pitch (m) 0.0000054 Rating Catalog Operating temperature range (°C) 0 to 70
UNKNOWN (FXM) 173 See data sheet
  • 0.48-Inch diagonal micromirror array
    • 4K+ (3840x2400) display resolution
    • 5.4µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • SubLVDS input data bus
  • Supports 4K+ at 60Hz
  • Supports WUXGA up to 240Hz
  • RGB laser, LED and Laser Phosphor operation supported by DLPC8455 display controller
  • 0.48-Inch diagonal micromirror array
    • 4K+ (3840x2400) display resolution
    • 5.4µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • SubLVDS input data bus
  • Supports 4K+ at 60Hz
  • Supports WUXGA up to 240Hz
  • RGB laser, LED and Laser Phosphor operation supported by DLPC8455 display controller

The DLP481XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ display systems. The TI DLP Products 0.48-Inch 4K+ chipset is composed of the DMD and DLPC8455 display controller, the DLPA3082 PMIC, and the DLPA100 color wheel driver. The compact physical size of the chipset provides a complete system design that enables small form factor 4K+ displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third-party providers.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

The DLP481XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ display systems. The TI DLP Products 0.48-Inch 4K+ chipset is composed of the DMD and DLPC8455 display controller, the DLPA3082 PMIC, and the DLPA100 color wheel driver. The compact physical size of the chipset provides a complete system design that enables small form factor 4K+ displays.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third-party providers.

Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 3
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt DLP481XE 0.48-Inch 4K+ Digital Micromirror Device datasheet PDF | HTML 12.12.2025
Application brief TI DLP® Technology for Golf Simulators. PDF | HTML 17.11.2025
Product overview TI DLP WUXGA and 4K+ High-Definition Display Chipsets PDF | HTML 14.11.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

3D DMD mechanische Geometrie

DLP-FXM-2519197-3D-DMD — DLP481RE/XE DMD with FXM package (series 460) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Unterstützte Produkte und Hardware
Berechnungstool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Unterstützte Produkte und Hardware
Designtool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Unterstützte Produkte und Hardware
Designs für DMD-Montagelösungen

DLP-SERIES-460-MOUNTING — Series 460 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 460 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
UNKNOWN (FXM) 173 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos