Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 90 | TUBE |
Merkmale von DRV8804
- 4-Channel Protected Low-Side Driver
- Four N-Channel MOSFETs With Overcurrent
Protection - Integrated Inductive Clamp Diodes
- Serial Interface
- Four N-Channel MOSFETs With Overcurrent
- DW Package: 1.5-A (Single Channel On) /
800-mA (Four Channels On) Maximum Drive
Current per Channel (at 25°C) - PWP Package: 2-A (Single Channel On) /
1-A (Four Channels On) Maximum Drive Current
per Channel (at 25°C, With Proper PCB
Heatsinking) - 8.2-V to 60-V Operating Supply Voltage Range
- Thermally-Enhanced Surface Mount Package
Beschreibung von DRV8804
The DRV8804 provides a 4-channel low-side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads
In the SOIC (DW) package, the DRV8804 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.
A serial interface is provided including a serial data output, which can be daisy-chained to control multiple devices with one serial interface.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.
The DRV8804 is available in a 20-pin, thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).