16-pin (PW) package image

DRV8847PWR AKTIV

Dual H-Brückenmotortreiber für 18 V, 2 A, mit Stromregelung & unabhängiger Halbbrückensteuerung

AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Catalog
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls NIPDAU
MSL-Rating/Spitzenrückfluss Level-2-260C-1 YEAR
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltende Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltende Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins TSSOP (PW) | 16
Betriebstemperaturbereich (°C) -40 to 125
Gehäusemenge | Träger 2.000 | LARGE T&R

Merkmale von DRV8847

  • Dual H-bridge motor driver
    • Single or dual-brushed DC motors
    • One bipolar stepper motor
    • Solenoid loads
  • 2.7-V to 18-V operating voltage range
  • High output current per H-bridge
    • 1-A RMS driver current at T A = 25°C
    • 2-A RMS driver current in parallel mode at T A = 25°C
  • Low on-state resistance at VM > 5-V
    • 1000 mΩ R DS(ON) (HS + LS) at T A = 25°C
  • Multiple control interface options
    • 4-Pin interface
    • 2-Pin interface
    • Parallel bridge interface
    • Independent bridge interface
  • Current regulation with 20-µs fixed off-time
  • Torque scalar for scaling output current to 50%
  • Supports 1.8-V, 3.3-V, 5-V logic inputs
  • Low-power sleep mode
    • 1.7-µA Sleep mode supply current at V VM = 12-V, T A = 25°C
  • I 2C Device Variant Available (DRV8847S)
    • Detailed diagnostics on I 2C registers
    • Multi-slave operation support
    • Supports standard and fast I 2C mode
  • Small packages and footprints
    • 16 Pin TSSOP (no thermal pad)
    • 16 Pin HTSSOP PowerPAD™ package
    • 16 Pin WQFN thermal package
  • Built-in protection features
    • VM undervoltage lockout
    • Overcurrent protection
    • Open load detection
    • Thermal shutdown
    • Fault condition indication pin (nFAULT)

Beschreibung von DRV8847

The DRV8847 device is a dual H-bridge motor driver for industrial applications, home appliances, ePOS printers, and other mechatronic applications. This device can be used for driving two DC motors, a bipolar stepper motor, or other loads such as relays. A simple PWM interface allows an easy interface with the controller. The DRV8847 device operates off a single power supply and supports a wide input supply range from 2.7 to 18 V.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges to drive motor windings or four independent half bridges (in an independent bridge interface). A fixed off time controls the peak current in the bridge which can drive a 1-A load (2-A in parallel mode with proper heat sinking, at 25°C T A).

A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Additionally, a torque scalar is provided which dynamically scales the output current through a digital input pin. This feature lets the controller decrease the current required for lower power consumption.

Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, open-load detection, and overtemperature. Fault conditions are indicated by the nFAULT pin. The I 2C device variant (DRV8847S) has detailed diagnostics.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitt, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI veranschlagt eine Gurtungsgebühr für Bestellungen von kundenspezifisch gegurteten Rollen.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Tubes oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren