20-pin (J) package image

5962-9584301QRA AKTIV

Transparente Achtfach-Latches (Typ D) mit Tri-State-Ausgängen

AKTIV barcode CHARGE/DATUM Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Military
RoHS Nein
REACH Betroffen
Beschichtungsmaterial für Anschlussdrähte/Balls SNPB
MSL-Rating/Spitzenrückfluss Level-NC-NC-NC
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltende Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltende Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins CDIP (J) | 20
Betriebstemperaturbereich (°C) -55 to 125
Gehäusemenge | Träger 20 | TUBE

Merkmale von SN54ABT533

  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), Plastic (N) and Ceramic (J) DIPs, and Ceramic Flat (W) Package

 

EPIC-IIB is a trademark of Texas Instruments Incorporated.

Beschreibung von SN54ABT533

These octal transparent D-type latches with 3-state outputs are designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

When the latch-enable (LE) input is high, the Q\ outputs follow the complements of the data (D) inputs. When LE is taken low, the Q\ outputs are latched at the inverse of the levels at the D inputs.

A buffered output-enable () input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

does not affect the internal operations of the latches. Previously stored data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT533 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT533A is characterized for operation from -40°C to 85°C.

 


Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitt, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI veranschlagt eine Gurtungsgebühr für Bestellungen von kundenspezifisch gegurteten Rollen.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Tubes oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren