Gehäuseinformationen
Gehäuse | Pins CDIP (J) | 14 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN54AHC14
- ESD protection exceeds JESD 22:
- 2000V Human-Body Model (A114-A)
- 200V Machine Model (A115-A)
- 1000V Charged-Device Model (C101)
- Operating range: 2V to 5.5V
- ±8mA output drive at 5V
- Schmitt-Trigger inputs enable input noise resistance
- Low power consumption: 20µA maximum ICC
- Latch-up performance exceeds 250mAper JESD 17
Beschreibung von SN54AHC14
The SNx4AHC14 devices contain six independent inverters. These devices perform the boolean function Y = A.
Each circuit functions as an independent inverter, but, because of the Schmitt-Trigger action, the inverters have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.