Gehäuseinformationen
Gehäuse | Pins LCCC (FK) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 55 | TUBE |
Merkmale von SN54AS808B
- High Capacitive-Drive Capability
- Typical Delay Time of 3.2 ns (CL = 50 pF) and Typical Power Dissipation of Less Than 13 mW Per Gate
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Beschreibung von SN54AS808B
These devices contain six independent 2-input AND drivers. They perform the Boolean functions Y = A \x95 B or in positive logic.
The SN54AS808B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS808B is characterized for operation from 0°C to 70°C.