Gehäuseinformationen
Gehäuse | Pins CDIP (J) | 14 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN54S00
- Package Options Include:
- Plastic Small-Outline (D, NS, PS)
- Shrink Small-Outline (DB)
- Ceramic Flat (W)
- Ceramic Chip Carriers (FK)
- Standard Plastic (N)
- Ceramic (J)
- Also Available as Dual 2-Input Positive-NAND Gate in Small-Outline (PS) Package
- Inputs Are TTL
Compliant; VIH = 2 V and
VIL = 0.8 V - Inputs Can Accept 3.3-V or 2.5-V Logic Inputs
- SN5400, SN54LS00, and SN54S00 are Characterized For Operation Over the Full Military Temperature Range of –55ºC to 125ºC
Beschreibung von SN54S00
The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B
or Y = A + B in positive logic.