Gehäuseinformationen
Gehäuse | Pins SOP (NS) | 14 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74AC86
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 9 ns at 5 V
Beschreibung von SN74AC86
The AC86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean function Y = A B or Y = A\B + AB\ in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.