Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von SN74AHCT00Q-Q1
-
AEC-Q100 qualified for automotive applications:
-
Device temperature grade 1: -40°C to +125°C
-
Device HBM ESD classification level 2
-
Device CDM ESD classification level C4B
-
-
Available in wettable flank QFN (WBQA) package
- Operating range of 4.5V to 5.5V
- Low power consumption, 10µA maximum ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD 17
Beschreibung von SN74AHCT00Q-Q1
The SN74AHCT00Q-Q1 performs the Boolean function Y = A • B or Y = A + B in positive logic.