Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74HCS08-Q1
- AEC-Q100
Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
Beschreibung von SN74HCS08-Q1
This device contains four independent 2-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.