Gehäuseinformationen
Gehäuse | Pins PDIP (N) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN74LV4040A
- 2-V to 5.5-V V CC Operation
- Typical V OLP (Output Ground Bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (Output VOH Undershoot) 2.3 V at V CC = 3.3 V, T A = 25°C
- Support Mixed-Mode Voltage Operation on All Ports
- High On-Off Output-Voltage Ratio
- Low Crosstalk Between Switches
- Individual Switch Controls
- Extremely Low Input Current
- I off Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
Beschreibung von SN74LV4040A
The ’LV4040A devices are 12-bit asynchronous binary counters with the outputs of all stages available externally.