Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74LVC86A
- Operate from 1.65V to 3.6V
- Specified from –40°C to 85°C, –40°C to 125°C, and –55°C to 125°C
- Inputs accept voltages to 5.5V
- Max tpd of 4.6ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 1000V charged-device model (C101)
Beschreibung von SN74LVC86A
The SN54LVC86A quadruple 2-input exclusive-OR gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC86A quadruple 2-input exclusive-OR gate is designed for 1.65V to 3.6V VCC operation.