Gehäuseinformationen
| Gehäuse | Pins HTQFP (PHP) | 48 |
| Betriebstemperaturbereich (°C) -40 to 85 |
| Gehäusemenge | Träger 250 | JEDEC TRAY (5+1) |
Merkmale von TAS5731M
- 2-Ch I2S Input; 8-kHz to 48-kHz fS
- 30-W Stereo, 8 Ω/24 V (THD+N = 10%)
- Up to 90% Efficient Operation
- Wide 8-V to- 24-V Supply Range; 3.3-V Digital
Supply - Single-Device 2.1 Support (2 × SE + 1 × BTL)
- 80-mΩ RDS(on) Device That Can Support 2-Ω SE
and 4-Ω BTL Modes- 12 V, 2 Ω, 8 W With SE mode
- 12 V, 4 Ω, 15 W With BTL mode
- Speaker EQ (8 BQ per Channel), 2× DRCs
- Pin-to-Pin Compatible With the TAS5727 and
TAS5731 - Benefits:
- Direct Connect to Digital Processor
- High Output Power From a Standard Supply
- Eliminates the Need for Heat Sink
- Advanced Processing Improves Audio
Experience
Beschreibung von TAS5731M
The TAS5731M is a 30-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.
The TAS5731M is a slave-only device receiving all clocks from external sources. The TAS5731M operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.