Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von TCM1050
- Meet or Exceed Bell Standard LSSGR Requirements
- Externally-Controlled Negative Firing Voltage...-90 V Max
- Accurately Controlled, Wide Negative Firing Voltage Range...-5 V to -85 V
- Positive Surge Current (see Note 1):
- Negative Surge Current (see Note 1):
- High Holding Current
- TCM1030...100 mA Min
- TCM1050...150 mA Min
TCM1030 | TCM1050 | |
10/1000 | 16 A | 30 A |
10/160 | 25 A | 45 A |
2/10 | 35 A | 50 A |
TCM1030 | TCM1050 | |
10/1000 | -16 A | -25 A |
10/160 | -25 A | -29 A |
2/10 | -35 A | -36 A |
NOTE 1: The notation 10/1000 refers to a waveshape having tr = 10 us and tw = 1000 us ending at 50% of the peak value. The notation 10/160 is tr = 10 us and tw = 160 us. The notation 2/10 is tr = 2 us and tw = 10 us.
Beschreibung von TCM1050
The TCM1030 and TCM1050 dual transient-voltage suppressors are designed specifically for telephone line card protection against lightning and transients (voltage transients) induced by ac lines. One of the TIP terminals (pin 1 or 8) and one of the RING terminals (pin 4 or 5) are connected to the tip and ring circuits of a SLIC (subscriber-line interface circuit). The battery feed connections between the SLIC and the subscriber line are from the remaining TIP (pin1 or 8) and RING (pin 4 or 5) through the TCM1030 or the TCM1050 to the tip and ring lines. Transients are suppressed between tip and ground, and ring and ground.
Positive transients are clamped by diodes D1 and D2. Negative transients that are more negative than VS cause the SCRs, Q1 and Q2, to crowbar. The high holding current of the SCRs prevent dc latchup as the transient subsides.
The TCM1030 and TCM1050 are characterized for operation from -40°C to 85°C.