20-pin (FK) package image

5962-9957001Q2A AKTIV

12 Bit, 200 kSPS ADC-Ser Ausgang, Auto-Abschaltfunktion (S/W und H/W), energieeffizient mit 8 x FIFO

AKTIV barcode CHARGE/DATUM Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Military
RoHS Befreit
REACH Ja
MSL-Rating/Spitzenrückfluss N/A for Pkg Type
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltende Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltende Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: 3A001A2C

Gehäuseinformationen

Gehäuse | Pins LCCC (FK) | 20
Betriebstemperaturbereich (°C) -55 to 125
Gehäusemenge | Träger 55 | TUBE

Merkmale von TLV2548M

  • Maximum Throughput 200-KSPS
  • Built-In Reference, Conversion Clock and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1.2 LSB at –55°C to 125°C
  • Signal-to-Noise and Distortion Ratio:
    65 dB, fi = 12-kHz at –55°C to 125°C
  • Spurious Free Dynamic Range: 75 dB, fi = 12- kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20-MHz
  • Single Wide Range Supply 3 Vdc to 5.5 Vdc
  • Analog Input Range 0-V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (1-mA at 3.3-V, 2-mA at 5.5-V With External Ref,
    1.7-mA at 3.3-V, 2.4-mA at 5.5-V With Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 µA Typ, Ext Ref),
    Autopower-Down Mode (1 µA Typ, Ext Ref)
  • Programmable Auto-Channel Sweep
  • Available in Q-Temp Automotive High Reliability Automotive Applications
    Configuration Control/Print Support Qualification to Automotive Standards

Beschreibung von TLV2548M

The TLV2544Q, TLV2548Q, and TLV2548M are a family of high performance, 12-bit low power, 3.5 µs, CMOS analog-to-digital converters (ADC) which operate from a single 3-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLV2548 and TLV2544 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/autopower-down modes and programmable conversion speeds. The conversion clock (OSC) and reference are built-in. The converter can use the external SCLK as the source of the conversion clock to achieve higher (up to 2.8 µs when a 20 MHz SCLK is used) conversion speed. Two different internal reference voltages are available. An optional external reference can also be used to achieve maximum flexibility.

The TLV2544Q and the TLV2548Q are characterized for operation from –40°C to 125°C. The TLV2548M is characterized for operation from –55°C to 125°C.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitt, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI veranschlagt eine Gurtungsgebühr für Bestellungen von kundenspezifisch gegurteten Rollen.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Tubes oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren