Gehäuseinformationen
Gehäuse | Pins TVSOP (DGV) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TS3A5018
- Low ON-State Resistance (10 Ω)
- Low Charge Injection
- Excellent ON-State Resistance Matching
- Low Total Harmonic Distortion (THD)
- 1.8-V to 3.6-V Single-Supply Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD
Performance Tested Per JESD 22
- 2000-V Human-Body Mode (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
Beschreibung von TS3A5018
The TS3A5018 device is a quad single-pole double-throw (SPDT) analog switch that is designed to operate from 1.8 V to 3.6 V. This device can handle digital and analog signals, and signals up to V+ can be transmitted in either direction.