LM64460-Q1
- AEC-Q100 qualified for automotive
applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Versatile synchronous buck DC/DC
converter
- Wide input voltage range of 3V to 36V with tolerance for load-dump transients up to 42V
- 4A and 6A options available
- 1% accurate, fixed 3.3V, 5V, or adjustable output voltage from 1V to 95% VIN
- 150°C maximum junction temperature
- Fixed 2.1MHz switching frequency (adjustable from 200kHz to 2.2MHz using a SYNC signal)
- Improved reliability with optimized pinout design and clearance for short-circuit-to-adjacent-pin test
- Mitigated interference and noise technology – architecture 1 (MINT 1)
- Enhanced HotRod™ QFN package reduces switch-node ringing
- Parallel input path minimizes parasitic inductance
- Pin-configurable spread spectrum modulation
- Selectable FPWM or PFM mode at light loads
- High efficiency across the full load
range
- 92.5% at 13.5VIN, 5VOUT, 6A, 2.1MHz
- 7µA typical at 3.3VOUT no-load input current
- 0.6µA typical shutdown quiescent current
- 0.6V typical dropout at full load
- External bias option for improved efficiency
- Create a custom regulator design using the LM644x0-Q1 with the WEBENCH Power Designer
The LM644x0-Q1 derives from a family of automotive, synchronous, buck, DC/DC converters with excellent efficiency and ultra-low IQ. With integrated high-side and low-side MOSFETs, up to 6A of output current is delivered over a wide input voltage range from 3V to 36V, with support for load-dump transients up to 42V. The converter implements soft recovery from dropout to eliminate overshoot on the output.
The LM644x0-Q1, with mitigated interference and noise technology using architecture 1 (MINT 1), incorporates numerous features for excellent EMI performance, including spread-spectrum frequency modulation, a low-EMI Enhanced HotRod QFN package that mitigates switch-node ringing, and a symmetrical pinout for excellent input capacitor placement. The switching frequency is synchronizable between 200kHz and 2.2MHz to avoid sensitive frequency bands, while optimizing efficiency or design size based on the specific requirements of the application.
PFM mode enables frequency foldback during light-load operation, allowing an unloaded current consumption of only 7µA (typical) and high light-load efficiency. A seamless transition between PWM and PFM modes, along with low MOSFET on-resistances and an external bias input, provides exceptional efficiency and thermal performance across the entire load range. The package has several NC pins between critical power pins, which improve the Failure Modes and Effects Analysis (FMEA) result.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LM644x0-Q1 3V to 36V, 4A and 6A, Automotive Synchronous Bucks With Pin Selectable Light-Load Mode and Mitigated Interference and Noise Technology (MINT) データシート (Rev. D) | PDF | HTML | 2026/07/31 | ||
| 機能安全情報 | LM644X0-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) | PDF | HTML | 2024/06/04 | |||
| 証明書 | LM64460EVM-2MHZ EU RoHS Declaration of Conformity (DoC) | 2021/12/09 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
LM64460EVM — LM64460-Q1 車載対応、3V ~ 36V、6A、低 EMI、同期整流降圧コンバータの評価基板
LM64460EVM-2MHZ は高密度の評価基板 (EVM) であり、車載対応の高性能同期整流降圧 DC/DC コンバータである LM64460-Q1 の性能を提示できる設計を採用しています。この EVM (評価基板) は 5.5 V ~ 36V の広い入力電圧範囲で動作し、1% 設定ポイントより良好な精度を達成して、5V 固定出力で最大 6A の出力電流を供給します。障害条件発生時にレギュレータの保護を確実にするための各種保護機能として、低電圧ロックアウト (UVLO)、内部ソフト スタート、ヒカップ モード過電流保護 (OCP)、オープン ドレインの PGOOD (パワー グッド) (...)
SNVR518 — LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 DC/DC Converter Quickstart Design Tool
LM63440-Q1、LM63460-Q1、LM64440-Q1、LM64460-Q1 のクイック スタート設計ツールにようこそ。このスタンドアロン ツールは、電源エンジニアがこの同期整流降圧パワー コンバータ ファミリをベースとする DC/DC 降圧レギュレータを容易に設計できるように支援します。アプリケーションの要件を満たす最適化済みの設計を、迅速に具体化することができます。
SNVR518 — LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 DC/DC Converter Quickstart Design Tool
LM63440-Q1、LM63460-Q1、LM64440-Q1、LM64460-Q1 のクイック スタート設計ツールにようこそ。このスタンドアロン ツールは、電源エンジニアがこの同期整流降圧パワー コンバータ ファミリをベースとする DC/DC 降圧レギュレータを容易に設計できるように支援します。アプリケーションの要件を満たす最適化済みの設計を、迅速に具体化することができます。
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN-FCRLF (RYF) | 22 | Ultra Librarian |
購入と品質
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。