AFE8152

활성

제품 상세 정보

Applications Wireless infrastructure Number of TXs and RXs 16 RX, 16 TX, 4 F RF frequency (max) (MHz) 9000 RF frequency (min) (MHz) 6000 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 16 RX, 16 TX, 4 F RF frequency (max) (MHz) 9000 RF frequency (min) (MHz) 6000 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (AMJ) 784 529 mm² (23 mm × 23 mm)
  • Sixteen RF sampling 10-GSPS transmit DACs
  • Sixteen RF sampling 6-GSPS receive ADCs
  • Quad RF sampling 6-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 1200MHz
      • 1600MHz in 8 channels mode
    • RX: 600MHz
      • 1200MHz in 8 channels mode
  • RF frequency range: 6GHz to 9GHz
  • Digital Step Attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDC per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B, JESD204C and JESD204D
    • 16 SerDes transceivers up to 32.5Gbps (NRZ) and 56Gbps (PAM4)
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 23mm × 23mm FCBGA, 0.8mm pitch
  • Sixteen RF sampling 10-GSPS transmit DACs
  • Sixteen RF sampling 6-GSPS receive ADCs
  • Quad RF sampling 6-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 1200MHz
      • 1600MHz in 8 channels mode
    • RX: 600MHz
      • 1200MHz in 8 channels mode
  • RF frequency range: 6GHz to 9GHz
  • Digital Step Attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDC per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B, JESD204C and JESD204D
    • 16 SerDes transceivers up to 32.5Gbps (NRZ) and 56Gbps (PAM4)
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 23mm × 23mm FCBGA, 0.8mm pitch

The AFE8152 is a high performance, wide bandwidth, and multichannel transceiver with sixteen integrated RF sampling transmitter chains, sixteen RF sampling receiver chains, and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows for generating and receiving 3G, 4G, and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8152 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 6GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak-power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW in 16-channel mode and 1200MHz in 8-channel mode.

Each transmitter chain includes a digital up converter (DUC), supporting up to 1200MHz of signal bandwidth (1600MHz in 8-channel mode). The output of the DUC drives a 10GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

The AFE8152 is a high performance, wide bandwidth, and multichannel transceiver with sixteen integrated RF sampling transmitter chains, sixteen RF sampling receiver chains, and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows for generating and receiving 3G, 4G, and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8152 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 6GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak-power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW in 16-channel mode and 1200MHz in 8-channel mode.

Each transmitter chain includes a digital up converter (DUC), supporting up to 1200MHz of signal bandwidth (1600MHz in 8-channel mode). The output of the DUC drives a 10GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 AFE8152 16 Channel RF Transceiver With Feedback Paths datasheet PDF | HTML 2026. 10. 28

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AFE8152EVM — AFE8152 평가 모듈

AFE8152, AFE8192 및 AFE8190 평가 모듈(EVM)은 텍사스 인스트루먼트의 통합 RF 샘플링 트랜시버인 AFE81xx 제품군을 평가하는 데 사용되는 평가 보드입니다. AFE81xx 장치는 최대 16개의 전송, 16개의 수신 및 4개의 피드백 채널을 지원합니다(16T16R4F). 이 장치는 PLL(위상 동기 루프)과 VCO(전압 제어 오실레이터)를 통합하여 데이터 컨버터 클록을 생성합니다.

AFE81xx 장치는 NRZ에 최대 32Gbps까지 작동할 수 있는 JESD204B/C 호환 (...)

지원되는 제품 및 하드웨어
드라이버 또는 라이브러리

AFE81XX-WI-DESIGN — AFE81xx Design Resources

AFE8190 Evaluation Collaterals
지원되는 제품 및 하드웨어
인증

AFE8152-72EVM-DOC-CERT — AFE8152-72EVM EU Declaration of Conformity (DoC)

AFE8152-72EVM EU Declaration of Conformity (DoC)
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
FCBGA (AMJ) 784 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상