DLP481RE
- 0.48-Inch diagonal
micromirror array
- WUXGA (1920x1200) display resolution
- 5.4µm micromirror pitch
- ±14.5° micromirror tilt (relative to flat surface)
- Corner illumination
- SubLVDS input data bus
- Supports WUXGA up to 240Hz
- RGB laser, LED and Laser Phosphor operation supported by DLPC8454 display controller
The DLP481RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright WUXGA display systems. The TI DLP Products 0.48-Inch WUXGA chipset is composed of the DMD and DLPC8454 display controller, the DLPA3082 PMIC, and the DLPA100 color wheel driver. The compact physical size of the chipset provides a complete system design that enables small form factor WUXGA displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third-party providers.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | DLP481RE 0.48-Inch WUXGA Digital Micromirror Device datasheet | PDF | HTML | 2025. 12. 12 | |
| Application brief | TI DLP® Technology for Golf Simulators. | PDF | HTML | 2025. 11. 17 | ||
| Product overview | TI DLP WUXGA and 4K+ High-Definition Display Chipsets | PDF | HTML | 2025. 11. 14 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
DLP-FXM-2519197-3D-DMD — DLP481RE/XE DMD with FXM package (series 460) 3D-CAD geometry
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
DLP-SERIES-460-MOUNTING — Series 460 DMD mounting and electrical interconnect information
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| UNKNOWN (FXM) | 173 | Ultra Librarian |