홈 전력 관리 DC/DC 스위칭 레귤레이터 DC/DC 컨트롤러

LM25192-Q1

활성

제품 상세 정보

Rating Automotive Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 5.05 Vout (max) (V) 80 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Constant current, Current Regulation, Current control, Current monitoring, Current sense, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, I2C control, I2C controlled, I2C interface, I2C support, I2C/PMBus, Load Disconnect, Phase Interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Iq (typ) (A) 0.00014, 0.00015 Number of phases 1 Operating temperature range (°C) -40 to 150
Rating Automotive Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 5.05 Vout (max) (V) 80 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Constant current, Current Regulation, Current control, Current monitoring, Current sense, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, I2C control, I2C controlled, I2C interface, I2C support, I2C/PMBus, Load Disconnect, Phase Interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Iq (typ) (A) 0.00014, 0.00015 Number of phases 1 Operating temperature range (°C) -40 to 150
VQFN (RGY) 19 15.75 mm² (4.5 mm × 3.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 42V
    • 1% accurate VOUT, programmable from 1V to 24V(10mV steps) or 3.3V to 24V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 25 Class 5 EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm QFN-19 wettable flanks package
  • Create a custom design using the LM25192-Q1 device with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 42V
    • 1% accurate VOUT, programmable from 1V to 24V(10mV steps) or 3.3V to 24V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 25 Class 5 EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm QFN-19 wettable flanks package
  • Create a custom design using the LM25192-Q1 device with the WEBENCH Power Designer

The LM25192-Q1 is a42V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM25192-Q1 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM25192-Q1 include programmable diode emulation(PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM25192-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. An I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM25192-Q1 has an I2C selectable ±5% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM25192-Q1 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin QFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin QFN packaging with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM25192-Q1 is a42V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM25192-Q1 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM25192-Q1 include programmable diode emulation(PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM25192-Q1 includes several features to simplify compliance with CISPR 25 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. An I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM25192-Q1 has an I2C selectable ±5% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM25192-Q1 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin QFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin QFN packaging with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
2개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 LM25192-Q1 42V, Automotive, High-Efficiency CC-CV Buck Controller With I2C datasheet PDF | HTML 2026. 6. 23
기능 안전 정보 LM25192-Q1, LM5192-Q1, and LM5192 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2026. 6. 17

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LM5192QEVM-400 — LM5192-Q1 평가 모듈

LM5192QEVM-400 EVM은 I2C 인터페이스를 사용하여 정전류 정전압 조정을 지원하는 동기식 벅 레귤레이터입니다. 이 EVM은 15V~70V의 입력 전압 범위에서 작동하며, CC 모드에서 8A의 최대 전류와 CV 모드에서 12V의 최대 전압을 제공합니다.
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
평가 모듈(EVM)용 GUI

LM5192-LM25192-GUI — GUI for LM5192 and LM25192 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM25192 and LM5192 via I2C. You can use either the online GUI via a browser or the offline GUI.
지원되는 제품 및 하드웨어
계산 툴

LM5192-LM25192-DESIGN-CALC — LM5192, LM25192 quick-start design tool

This stand-alone tool facilitates the design of a DC/DC buck controller based on the LM5192 and LM25192 devices. The user can expeditiously arrive at an optimized design to meet the application requirements
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN (RGY) 19 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상