홈 전력 관리 전력계 질화 갈륨(GaN) 전력계

LMG2105R022

미리 보기

제품 상세 정보

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
VQFN-FCRLF (VBN) 18 31.5 mm² (7 mm × 4.5 mm)
  • GaN half bridge power stage with integrated driver: 100V (GaN FET options: 2.2mΩ, 4.4mΩ)
  • Efficient and high-density power conversion with
    • Ultra-low propagation delay (20ns) and matching (2ns)
    • Independent turn-on and turn-off slew-rate control for both the GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization
    • Ideal diode mode (IDM) to reduce third quadrant losses in soft switching application
  • Input control flexibility
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead time option for IO-limited controllers
  • Robust protection
    • Interlock protection in IIM mode (LMG2104)
    • Internal bootstrap supply voltage regulation to prevent GaN FET overdrive
    • VDS monitoring based cycle-by-cycle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • External bias power supply: 5V
    • Supports 3.3V and 5V input logic levels
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling
  • GaN half bridge power stage with integrated driver: 100V (GaN FET options: 2.2mΩ, 4.4mΩ)
  • Efficient and high-density power conversion with
    • Ultra-low propagation delay (20ns) and matching (2ns)
    • Independent turn-on and turn-off slew-rate control for both the GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization
    • Ideal diode mode (IDM) to reduce third quadrant losses in soft switching application
  • Input control flexibility
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead time option for IO-limited controllers
  • Robust protection
    • Interlock protection in IIM mode (LMG2104)
    • Internal bootstrap supply voltage regulation to prevent GaN FET overdrive
    • VDS monitoring based cycle-by-cycle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • External bias power supply: 5V
    • Supports 3.3V and 5V input logic levels
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling

The LMG210xR0xx device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the VCC voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

The LMG210xR0xx device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the VCC voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 LMG210xR0xx 100V GaN Half-Bridge Power Stage With Integrated Protection and Smart-Switching Features datasheet PDF | HTML 2026. 5. 19

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

LMG210XEVM-121 — LMG2104R044 평가 모듈

LMG210XR044 평가 모듈은 외부 PWM 신호가 포함된 사용하기 쉬운 소형 파워 스테이지입니다. 이 보드는 하프 브리지를 사용하여 벅 컨버터, 부스트 컨버터 또는 기타 컨버터 토폴로지로 구성할 수 있습니다. 이 장치는 효율성, 스위칭 속도 및 dv/dt(회전율) 같은 측정을 샘플링하는 하드 스위치 컨버터로 LMG210XR044의 성능을 평가하는 데 사용할 수 있습니다. 이 EVM은 80V GaN FET 하프 브리지 게이트 드라이버로 구동되는 100V, 4.4mΩ GaN FET 2개가 포함된 LMG210XR044 하프 브리지 (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
평가 보드

LMG210XEVM-143 — LMG2104R022 평가 모듈

LMG210XR022 EVM(평가 모듈)은 외부 PWM 신호가 포함된 사용하기 쉬운 소형 전력계입니다. 이 보드는 하프 브리지를 사용하여 벅 컨버터, 부스트 컨버터 또는 다른 컨버터 토폴로지로 구성할 수 있습니다. EVM은 효율성, 스위칭 속도 및 dv/dt(회전율) 같은 측정을 샘플링하는 하드 스위치 컨버터로 LMG210XR022의 성능을 평가하는 데 사용할 수 있습니다. 이 EVM은 80V GaN FET 하프 브리지 게이트 드라이버로 구동되는 100V, 2.2mΩ GaN FET 2개가 포함된 LMG210XR022 하프 브리지 (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
계산 툴

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN-FCRLF (VBN) 18 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상