홈 전력 관리 DC/DC 스위칭 레귤레이터 DC/DC 컨버터

TPS62881-Q1

활성

제품 상세 정보

Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.2 Vout (min) (V) 0.4 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, Thermal shutdown, UVLO, Wettable flanks package Control mode DCS-Control Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.2 Vout (min) (V) 0.4 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, Thermal shutdown, UVLO, Wettable flanks package Control mode DCS-Control Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
VQFN-HR (RAD) 25 20 mm² (5 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D (SEooC)
  • Input voltage range: 2.8V to 6V
  • Selectable output voltage ranges for AVS / DVS
    • Three ranges; Vout from 0.4V to 1.2V
  • Output voltage accuracy: ±0.5%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • External compensation
  • Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
  • Forced PWM or power save mode operation
  • 3.4MHz I2C-compatible interface with CRC
  • Output voltage selection by I2C i/f or VSELx pins
  • Optional stacked operation
  • Differential remote sense
  • Input and output overvoltage protection
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator with adjustable thresholds
  • Package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D (SEooC)
  • Input voltage range: 2.8V to 6V
  • Selectable output voltage ranges for AVS / DVS
    • Three ranges; Vout from 0.4V to 1.2V
  • Output voltage accuracy: ±0.5%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • External compensation
  • Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
  • Forced PWM or power save mode operation
  • 3.4MHz I2C-compatible interface with CRC
  • Output voltage selection by I2C i/f or VSELx pins
  • Optional stacked operation
  • Differential remote sense
  • Input and output overvoltage protection
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator with adjustable thresholds
  • Package with wettable flanks

The TPS62880-Q1, TPS62881-Q1, TPS62882-Q1, and TPS62883-Q1 are a family of pin-to-pin 12A, 20A, 24A, and 30A synchronous, dual-phase, step-down DC/DC converters. The TPS6288x-Q1 implement an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation. Dual-phase operation reduces the input and output voltage ripple and also enables the use of smaller inductors per phase. At medium to heavy loads, the devices operate in Pulse Width Modulation (PWM) mode and automatically enter discontinuous conduction mode at light load to maintain high efficiency over the entire load current range. The devices can also be forced into PWM mode operation for smallest output voltage ripple. The devices provide 0.5% DC output voltage accuracy across the recommended input voltage and temperature range. Differential remote sense allows for accurate voltage control directly at the load. The I2C compatible interface is operational as long as the supply voltage is above the UVLO threshold. The interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature warnings. Dynamic voltage scaling allows the load power consumption to adapt to the performance needs of the application. The default start-up voltage is selectable by the VSELx pins. The switching frequency is factory programmed to 2.25MHz with options for 1.5MHz, 2.5MHz, or 3MHz. The TPS6288x-Q1 can be synchronized to an external clock. Stacking allows to operate up to five devices in parallel to support a total output current of up to 150A. The PS pin along with the SYNC_OUT pin define a device as a primary or secondary device. The phase shift of the secondary devices is defined by the VSEL1 and VSEL2 pins to either 30°, 60°, 90°, or 120°. See the Device Options table for details.

The TPS62880-Q1, TPS62881-Q1, TPS62882-Q1, and TPS62883-Q1 are a family of pin-to-pin 12A, 20A, 24A, and 30A synchronous, dual-phase, step-down DC/DC converters. The TPS6288x-Q1 implement an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation. Dual-phase operation reduces the input and output voltage ripple and also enables the use of smaller inductors per phase. At medium to heavy loads, the devices operate in Pulse Width Modulation (PWM) mode and automatically enter discontinuous conduction mode at light load to maintain high efficiency over the entire load current range. The devices can also be forced into PWM mode operation for smallest output voltage ripple. The devices provide 0.5% DC output voltage accuracy across the recommended input voltage and temperature range. Differential remote sense allows for accurate voltage control directly at the load. The I2C compatible interface is operational as long as the supply voltage is above the UVLO threshold. The interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature warnings. Dynamic voltage scaling allows the load power consumption to adapt to the performance needs of the application. The default start-up voltage is selectable by the VSELx pins. The switching frequency is factory programmed to 2.25MHz with options for 1.5MHz, 2.5MHz, or 3MHz. The TPS6288x-Q1 can be synchronized to an external clock. Stacking allows to operate up to five devices in parallel to support a total output current of up to 150A. The PS pin along with the SYNC_OUT pin define a device as a primary or secondary device. The phase shift of the secondary devices is defined by the VSEL1 and VSEL2 pins to either 30°, 60°, 90°, or 120°. See the Device Options table for details.

다운로드 스크립트와 함께 비디오 보기 비디오
추가 정보 요청

전체 데이터시트, 시뮬레이션 모델 및 기타 정보가 제공됩니다. 지금 요청

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 TPS6288x-Q1 2.8V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I2 C Interface datasheet (Rev. B) PDF | HTML 2026. 1. 14

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

TPS62883EVM-010 — TPS62883 평가 모듈

TPS62883 평가 모듈(EVM)은 차량용 애플리케이션을 위한 TPS6288x-Q1 이중 위상 벅 컨버터의 작동과 기능을 쉽게 평가하고 테스트할 수 있도록 설계되었습니다. EVM은 최대 30A의 출력 전류에서 0.5% 정확도로 2.7V~6V 입력 전압을 0.75V의 정격 출력 전압으로 변환합니다.
지원되는 제품 및 하드웨어
설계 툴

TPS6288X-Q1-DESIGN — TPS62883-Q1 design resources

TPS62883-Q1 datasheet and design resources
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN-HR (RAD) 25 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상