產品詳細資料

CPU 2 C29 Frequency (MHz) 200 Flash memory (kByte) 4000 RAM (kByte) 164 ADC type 3 12-bit Total processing (MIPS) 600 Features AES, Automation, Configurable logic block, EtherCAT, FPU64, HRPWM, Lockstep, Safety and security unit, TMU, Watchdog timer UART 8 CAN (#) 6 (CAN-FD) Sigma-delta filter 16 PWM (Ch) 36 Security Cryptographic acceleration, Secure boot, Secure provisioning TI functional safety category Functional Safety-Compliant Number of ADC channels 80 SPI 5 QEP 6 USB 1 Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) to Rating Catalog Communication interface CAN, CAN FD, EtherCAT, FSI, I2C, LIN, PMBUS, SCI, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 4096 Number of GPIOs 105
CPU 2 C29 Frequency (MHz) 200 Flash memory (kByte) 4000 RAM (kByte) 164 ADC type 3 12-bit Total processing (MIPS) 600 Features AES, Automation, Configurable logic block, EtherCAT, FPU64, HRPWM, Lockstep, Safety and security unit, TMU, Watchdog timer UART 8 CAN (#) 6 (CAN-FD) Sigma-delta filter 16 PWM (Ch) 36 Security Cryptographic acceleration, Secure boot, Secure provisioning TI functional safety category Functional Safety-Compliant Number of ADC channels 80 SPI 5 QEP 6 USB 1 Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) to Rating Catalog Communication interface CAN, CAN FD, EtherCAT, FSI, I2C, LIN, PMBUS, SCI, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 4096 Number of GPIOs 105
HTQFP (PTS) 176 484 mm² (22 mm × 22 mm)
沒有此產品的詳細資訊。
下載 觀看有字幕稿的影片 影片

技術文件

找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 77
重要文件 類型 標題 格式選項 下載最新的英文版本 日期
* 資料表 F29H85x, F29P58x, and F29P32x Real-Time Microcontrollers datasheet (Rev. E) PDF | HTML 2026/9/30
* 使用指南 F29H85x and F29P58x Real-Time Microcontrollers Technical Reference Manual (Rev. C) PDF | HTML 2026/9/13
* 勘誤表 F29H85x, F29P58x, and F29P32x Real-Time MCUs Silicon Errata (Rev. F) PDF | HTML 2026/8/17
應用說明 MSL Ratings and Reflow Profiles (Rev. B) PDF | HTML 2026/11/10
Cybersecurity information F29H85x, F29P58x, F29P32x Cybersecurity TUV Certificate 2026/9/22
使用指南 C2000 Real-Time Control Peripheral Reference Guide (Rev. V) PDF | HTML 2026/7/6
應用說明 Secure BOOT On C2000 Device (Rev. A) PDF | HTML 2026/6/15
Product overview Implementing IEC 60730 / UL 1998 Compliance for C2000 Real-Time Microcontrollers (Rev. B) PDF | HTML 2026/6/4
應用說明 Functional Safety Concept in On-Board Charger System PDF | HTML 2026/1/7
應用說明 Live Firmware Update on F29x MCUs PDF | HTML 2025/12/4
白皮書 Integrating EVCC, DCDC, and Host Architecture: TI Automotive MCUs for Next-Generation EV Charging (Rev. A) PDF | HTML 2025/11/13
應用說明 Implementing Run-Time Safety and Security With the C29x Safety and Security Unit (Rev. A) PDF | HTML 2025/10/3
應用說明 EEPROM Emulation for Generation 3 C2000 Real-Time Controllers (Rev. B) PDF | HTML 2025/8/13
應用說明 MCU Control Center Tool Developer's Guide PDF | HTML 2025/8/4
應用說明 MCU Signal Sight Tool Developer's Guide PDF | HTML 2025/8/1
使用指南 F29H85x Flash API User's Guide (Rev. A) PDF | HTML 2025/7/1
使用指南 F29H85x MCAL User Guide 2025/5/9
Product overview Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. F) 2025/4/23
使用指南 C29x CPU Reference Guide (Rev. A) PDF | HTML 2025/3/28
Application brief C2000 F29H85x and F29P58x Real-Time Microcontrollers PDF | HTML 2025/2/18
使用指南 TI C29x clang compiler tools user's guide 2025/2/6
應用說明 C2000 IDE Assist Tool Features Guide (Rev. A) PDF | HTML 2025/1/29
應用說明 EEPROM Emulation Driver Guide for C29x PDF | HTML 2025/1/9
應用說明 Serial Flash Programming of F29H85x™ PDF | HTML 2024/12/23
應用說明 DLT Developer's Guide With Tooling PDF | HTML 2024/12/23
使用指南 C29 Software Optimization Guide (Rev. C) PDF | HTML 2024/12/18
使用指南 Migration Between TMS320F28P65x and TMS320F29H85x PDF | HTML 2024/11/15
白皮書 Enabling Cybersecurity for High Performance Real-Time Control Systems with C2000™ F29x Microcontrollers PDF | HTML 2024/11/8
Application brief 以創新 C29 核心打造的 MCU 如何提升高電壓系統的即時性能 PDF | HTML Download English Version PDF | HTML 2024/11/4
使用指南 Application Software Migration to the C29 CPU User's Guide PDF | HTML 2024/10/24
白皮書 The C29 CPU – Unrivaled Real-Time Performance with Optimized Architecture on C2000 MCUs PDF | HTML 2024/10/14
Application brief Discrete Power Design for C2000™ PDF | HTML 2024/8/15
應用說明 Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 2024/6/26
應用說明 Obtain UL/IEC 60730-1/60335-1 Class B Certification Based on C2000™ MCU Diagnostic Library in Appliances PDF | HTML 2024/5/30
應用說明 Power Supply and Monitoring Solution for C2000 MCU Automotive Applications PDF | HTML 2024/4/17
應用說明 CAN Flash Programming of C2000™ Microcontrollers (Rev. A) PDF | HTML 2024/4/15
應用說明 Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 2024/1/12
白皮書 Achieving High Efficiency and Enabling Integration in EV Powertrain Subsystems (Rev. A) PDF | HTML 2023/7/17
應用說明 CRC Engines in C2000 Devices (Rev. A) PDF | HTML 2023/5/1
應用說明 Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) PDF | HTML 2023/3/24
應用說明 Charge-Sharing Driving Circuits for C2000 ADCs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 2023/3/24
應用說明 Methods for Mitigating ADC Memory Cross-Talk (Rev. A) PDF | HTML 2023/3/24
應用說明 ADC Input Circuit Evaluation for C2000 MCUs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 2023/3/24
應用說明 ADC Input Circuit Evaluation for C2000 Real-Time MCUs (using PSPICE-FOR-TI) PDF | HTML 2023/3/24
應用說明 Using SMI of C2000 EtherCAT Slave Controller for Ethernet PHY Configuration PDF | HTML 2023/2/27
應用說明 C2000 ePWM Developer’s Guide (Rev. A) PDF | HTML 2023/2/24
應用說明 How to Implement Custom Serial Interfaces Using Configurable Logic Block (CLB) PDF | HTML 2023/2/3
應用說明 C2000 SysConfig Linker Command Tool PDF | HTML 2023/1/26
應用說明 Using the Fast Serial Interface (FSI) With Multiple Devices in an Application (Rev. E) PDF | HTML 2023/1/25
應用說明 Diagnosing Delta-Sigma Modulator Bitstream Using C2000™ Configurable Logic Block PDF | HTML 2022/12/19
使用指南 Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) (Rev. C) PDF | HTML 2022/6/29
應用說明 Implement three-phase interleaved LLC on C2000 Type-4 PWM PDF | HTML 2022/3/30
應用說明 The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F) PDF | HTML 2022/3/3
應用說明 Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A) PDF | HTML 2021/12/15
應用說明 Achieve Delayed Protection for Three-Level Inverter With Type 4 EPWM PDF | HTML 2021/10/29
應用說明 C2000 SysConfig PDF | HTML 2021/10/20
應用說明 Getting Started with the MCAN (CAN FD) Module PDF | HTML 2021/10/20
應用說明 Achieve Delayed Protection for Three-Level Inverter With CLB PDF | HTML 2021/6/28
應用說明 Programming Examples for the DCAN Module (Rev. A) PDF | HTML 2021/5/20
應用說明 Leverage New Type ePWM Features for Multiple Phase Control PDF | HTML 2021/5/11
白皮書 結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統 Download English Version 2021/3/18
應用說明 CRM/ZVS PFC Implementation Based on C2000 Type-4 PWM Module PDF | HTML 2021/2/18
更多文件說明 Maximize density, power, and reliability with TI GaN and C2000™ real-time MCUs 2020/12/15
應用說明 C2000™ Unique Device Number (Rev. B) PDF | HTML 2020/9/17
應用說明 How to Migrate Custom Logic From an FPGA/CPLD to C2000 Microcontrollers (Rev. A) PDF | HTML 2020/6/15
應用說明 EtherCAT Based Connected Servo Drive using Fast Current Loop on PMSM (Rev. B) PDF | HTML 2020/2/19
白皮書 Distributed Power Control Architecture w/ C2000 MCUs Over Fast Serial Interface PDF | HTML 2020/2/14
電子書 E-book: An engineer’s guide to industrial robot designs 2020/2/12
應用說明 Configurable Error Generator for Controller Area Network PDF | HTML 2019/12/19
應用說明 Leveraging High Resolution Capture (HRCAP) for Single Wire Data Transfer PDF | HTML 2019/8/28
應用說明 Fast Integer Division – A Differentiated Offering From C2000 Product Family PDF | HTML 2019/6/14
應用說明 Embedded Real-Time Analysis and Response for Control Applications PDF | HTML 2019/3/29
應用說明 Designing With The C2000 Configurable Logic Block PDF | HTML 2019/2/5
應用說明 Fast Serial Interface (FSI) Skew Compensation 2018/11/8
白皮書 Maximizing power for Level 3 EV charging stations 2018/6/12
應用說明 Calculating FIT for a Mission Profile 2015/3/24
應用說明 Calculating Useful Lifetimes of Embedded Processors (Rev. C) PDF | HTML 2014/11/11

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

F29H85X-SOM-EVM — F29H85x controlSOM 評估模組

若要評估 F29H85X-SOM-EVM,需要單獨購買 XDS110ISO-EVM 偵錯探針。

可選擇性單獨購買 HSEC180ADAPEVM 和 TMDSHSECDOCK,以便與 controlCARD 型平台向後相容。

F29H85X-SOM-EVM 是一款適合 TI C2000™ F29H85x 和 F29P58x 裝置 MCU 系列的評估和開發電路板。此系統模組設計非常適合初始評估和原型設計。

使用指南: PDF | HTML
支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
開發板

HSEC180ADAPEVM — HSEC180 轉接器電路板,適用於系統模組 (SOM) 型平台

此評估模組是用於 TI C2000™ 系統模組平台的 180 針腳高速邊緣卡 (HSEC) 轉接器,允許 SOM 型平台與 C2000 HSEC 型 EVM 向下相容。HSEC180ADAPEVM 可將來自 SOM 電路板的 180 針腳連接至 HSEC 針腳,以便與舊版 C2000 HSEC 擴充底座 (如 TMDSHSECDOCK) 一起使用。HSEC180ADAPEVM 還具有兩個 DP83826 10/100Mbps 工業乙太網路 PHY,用於評估 C2000 微控制器 SOM 平台上的 EtherCAT® 功能。

使用指南: PDF | HTML
支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
開發板

LAUNCHXL-F29H85X — C2000™ 即時 MCU F29H85x LaunchPad™ 開發套件

LAUNCHXL-F29H85X 是適用於德州儀器 C2000™ 即時微控制器系列 F29H85x 裝置的低成本開發板。LAUNCHXL-F29H85X 是圍繞 F29H850TU 即時微控製器 (MCU) 所設計,強調控制、類比和通訊週邊設備,以及整合式非揮發性記憶體。LaunchPad™ 開發套件還具備兩組獨立的 BoosterPack XL 擴充連接器(80 針腳)、專用 12 位元/16 位元差分 ADC 接頭、PMIC、板載控制器區域網路 (CAN) 收發器,支援經典 CAN 及 CAN-FD、兩組 5V 編碼器介面 (eQEP) 連接器、FSI 連接器、SENT (...)

使用指南: PDF | HTML
支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
開發板

XDS110ISO-EVM — 適用於 C2000 和 Sitara™ controlSOM 的 XDS110 隔離插入式評估模組

XDS110 隔離插入式電路板是一款適用於 C2000 和 Sitara controlSOM 的即時偵錯及 Flash 編程評估模組。可透過非隔離式 120 針腳連接器或電氣隔離式 16 針腳連接器連接 C2000 及 Sitara controlSOM。兩種接頭皆具備 JTAG/cJTAG/SWD 支援和全雙工 UART 埠。電路板支援兩個額外功能,可在目標電路板偵錯中使用:序列周邊介面 (SPI) 至四個隔離式數位類比轉換器 (DAC) 通道,以及最多六個數位和四個類比非隔離通道。
使用指南: PDF | HTML
支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
子卡

TMDSHSECDOCK — HSEC180 controlCARD 基板擴充站

TMDSHSECDOCK 為一塊基板,可為相容的 HSEC180 架構 controlCARD 提供關鍵訊號的接頭針腳存取。提供模擬板區域以快速進行原型設計。電路板電源可由 USB 纜線或 5-V 桶式電源供應器供電。

支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
軟體開發套件 (SDK)

F29H85X-RESTRICTED-SECURITY — F29H85x Security Software and Documentation

F29H85x restricted security development libraries, tools and documentation
支援產品和硬體
軟體開發套件 (SDK)

F29H85X-RESTRICTED-SECURITY — F29H85x Security Software and Documentation

F29H85x restricted security development libraries, tools and documentation
支援產品和硬體
軟體開發套件 (SDK)

F29H85X-SDK — Core software development kit for F29H85x real-time MCUs

Core SDK providing ultimate collection of all foundational software components required to accelerate application development. It contains peripheral drivers, libraries, examples, FreeRTOS and No-RTOS (BareMetal), tools, documentation etc.
支援產品和硬體
軟體開發套件 (SDK)

F29H85X-TIFS-SDK — F29H85x foundational security software

F29x SDK 支援以 C29x CPU 為基礎的即時 MCU 系列。這些 SDK 搭配可提供全方位的軟體套件,用於開發高性能即時控制應用。SDK 可輕鬆整合主機功能,以及汽車與工業應用所需的控制、安全及網路安全功能。

支援產品和硬體
軟體開發套件 (SDK)

F29X-MOTOR-CONTROL-SDK — Motor Control SDK for F29x devices

F29x SDK 支援以 C29x CPU 為基礎的即時 MCU 系列。這些 SDK 搭配可提供全方位的軟體套件,用於開發高性能即時控制應用。SDK 可輕鬆整合主機功能,以及汽車與工業應用所需的控制、安全及網路安全功能。

支援產品和硬體
IDE、配置、編譯器或偵錯程式

EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

支援產品和硬體
線上培訓

C29X-ACADEMY — C29X-ACADEMY

The C29x Academy is a great resource for developers to learn about C29-based C2000 real-time microcontrollers. The Academy delivers informational training modules as well as hands-on lab exercises that span a variety of topics.
支援產品和硬體
軟體程式設計工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 龐大 CCStudio™ 開發生態系統的一部分,是一款用於在 TI 微控制器與無線連線裝置上對晶片內快閃記憶體進行燒錄,以及在 TI 處理器上對板載快閃記憶體進行燒錄的軟體工具。UniFlash 提供圖形化介面與命令行介面,並可在桌面上或雲端中執行。

UniFlash 可從 CCStudio™ 開發人員區上的雲端執行,或在下載後於 Windows®、Linux® 和 macOS® 電腦中使用。

請注意,mmWave、AMx、K2G 和 J7 裝置不支援 macOS。AMx、K2G 和 J7 裝置僅於命令列上支援。

支援產品和硬體
設計工具

F29-SCHEMATIC-DESIGN-TOOL — Hardware schematic checklist for F29-based designs.

Hardware schematic checklist for F29-based designs.
支援產品和硬體
封裝 針腳 CAD 符號、佔位空間與 3D 模型
HTQFP (PTS) 176 Ultra Librarian

訂購與品質

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款。

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援。​​​​​​​​​​​​​​

影片