TLIN921-Q1

預覽

產品詳細資料

Protocols LIN Number of channels 1 Architecture 12V Bus fault voltage (V) -40 to 40 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Architecture 12V Bus fault voltage (V) -40 to 40 Signaling rate (max) (bps) 20000 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Wide input operational voltage range:
    • VSUP range from 5.5V to 28V
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 37kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up and down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±40V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD dominant state time-out, thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability
  • AEC-Q100 Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Wide input operational voltage range:
    • VSUP range from 5.5V to 28V
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 37kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up and down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±40V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD dominant state time-out, thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability

The TLIN921-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol, that supports automotive in-vehicle networking.

The TLIN921-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus through the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN921-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows system-level reductions in battery current consumption, by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

The device integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input due to a ground shift or supply voltage disconnection.

The TLIN921-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol, that supports automotive in-vehicle networking.

The TLIN921-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus through the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN921-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows system-level reductions in battery current consumption, by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

The device integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input due to a ground shift or supply voltage disconnection.

下載 觀看有字幕稿的影片 影片

技術文件

找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 1
重要文件 類型 標題 格式選項 下載最新的英文版本 日期
* 資料表 TLIN921-Q1 Automotive Fault-Protected LIN Transceiver with Inhibit and Wake datasheet PDF | HTML 2026/10/20

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

TLIN1021DEVM — 具有喚醒與 INH 的 TLIN1021-Q1 本機互連網路 (LIN) 收發器評估模組

此 EVM 可用於評估 TLINx021 裝置系列。透過 J3 和 J5 連接器可輕鬆存取 LIN 匯流排,並提供 VBAT 和 GND,方便連接至實際 LIN 系統。所有邏輯信號皆可透過排針與測試點存取,並可透過適當跳線的配置與按鍵電路來輕鬆切換模式並喚醒裝置。
使用指南: PDF | HTML
支援產品和硬體
有庫存
限制:
??asset.out-of-stock-ti_zh_TW??
無法提供
封裝 針腳 CAD 符號、佔位空間與 3D 模型
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

訂購與品質

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款。

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援。​​​​​​​​​​​​​​

影片