ACROVIEW-3P-AP8000

AP8000 Universal Programming System, including all TI programmable chips.

ACROVIEW-3P-AP8000

Order now

Overview

AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. Its advanced and precise PIN driving technology ensures higher reliability and yield rate during the programming process. It supports three modes: USB, LAN, and offline mode via SD card.

Features
  • Support all TI programmable chips, including EP Products (MSPM0, MSP430, C2000 DSP Family, CC Series), Power Management ICs (TPS53xx, TPS65xx), Clock ICs (CDCE62xx) and Battery Management & Fuel Gauges (BQ Series);
  • Supported most programmable chips with a professional development team;
  • Supported Gang-8 Programming and Single Chip Programmering ;
  • One platform support both Chip Level Programming and ISP(In System Programming); 
  • Supported Chip Types : Nor/NAND FIash, eMMC, UFS, EEPROM, EPROM, MCU, CPLD, CMOS, PLD, FPGA, Anti-fuse, and custom chips;
  • Supported Packages : TSOP, BGA, QFP, TSSOP, FBGA, TOFP, CSP, μBGA, PLCC, SOP, POP, SSOP, TFBGA, WLCSP, etc;
  • Allows combining erase, blank check, program, verify, and encryption commands into a single workflow.
AC/DC & DC/DC controllers (external FET)
TPS53622 VR13 Dual-Channel D-CAP+™ 2+0/1+1 Step-Down Controller With NVM and PMBus TPS53659 4+1/3+2 Dual-Channel VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus

 

Arm Cortex-M0+ MCUs
MSPM0C1104 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC MSPM0C1104-Q1 Automotive 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC, LIN MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC MSPM0G3519-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L2228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT MSPM0L2228-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT

 

C2000 real-time microcontrollers
TMS320F280039 C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

 

Clock generators
CDCE62005 5/10 outputs clock generator/jitter cleaner with integrated dual VCO CDCE6214 Ultra-low power clock generator with one PLL, four differential output

 

LCD & OLED display power & drivers
TPS65177A Fully I2C Programmable 6-CH LCD Bias IC For All Size TV Including Gate

 

Low-power 2.4-GHz products
CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

 

MSP430 microcontrollers
MSP430F123 8 MHz MCU with 8KB Flash, 256B SRAM, timer, comparator, SPI/UART MSP430F5517 25 MHz MCU with 96KB Flash, 6KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier

 

Semiconductors
MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0H3216 32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM and 12-bit ADC MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC TPS6594-Q1 Automotive 2.8-V to 5.5-V PMIC with five buck regulators and four low-dropout regulators
Download View video with transcript Video
Photos courtesy of Acroview Technology Co.,Ltd.

Order & start development

Hardware programming tool

AP8000 — Universal Programmer

Supported products & hardware

AP8000 Universal Programmer

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Acroview Technology Co.,Ltd..
Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.