PMP31202

Four-phase buck converter 700-W reference design

PMP31202

Design files

Overview

This reference design is a 700-W buck converter using the LM5143A-Q1 device. Due to low dead times, ultra-strong drivers and the ability to adjust the rising and falling edges individually, the resulting efficiency is 98%. Because of reduced loss, the board area measures 150 mm × 125 mm, with a low profile of 12 mm or 15 mm, depending on the inductor selected. Ample headroom for increased output power is available by using forced cooling or a heat sink mounted to a chassis. Using additional cooling options, the output current can be increased to 60-A continuous and higher. The interleaved operation results in low root mean square (RMS) stress at the input capacitor and reduced ripple at the input and the output. A generic two stage EMI input filter is provided.

Features
  • Power supply delivers up to 700-W continuous and up to 1-kW peak output power.
  • The interleaved four-phase buck topology provides ripple rejection.
  • Suggestions for improving the mechanics for the thermal interface is provided.
  • This reference design is built and has been tested in a lab
Output voltage options PMP31202.1
Vin (Min) (V) 20
Vin (Max) (V) 28
Vout (Nom) (V) 13.8
Iout (Max) (A) 50
Output Power (W) 690
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT315.PDF (1468 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB70.PDF (358 KB)

Detailed overview of design layout for component placement

TIDMB69.PDF (239 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB72.ZIP (1405 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGC4.ZIP (239 KB)

Design file that contains information on physical board layer of design PCB

TIDMB71.PDF (1921 KB)

PCB layer plot file used for generating PCB design layout

TIDMB68.PDF (361 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25143-Q1Automotive, 3.5-V to 42-V low-Iq, dual output, stackable synchronous buck DC-DC controller

Data sheet: PDF | HTML
DC/DC controllers

LM251433.5-V to 42-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5143DESIGN-CALC — LM5143-Q1 Controller Quickstart Design Tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM5143-Q1 synchronous buck DC/DC controller with low IQ. The user can expeditiously arrive at an optimized design to meet the application requirements.

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM25143 3.5-V to 42-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM25143-Q1 Automotive, 3.5-V to 42-V low-Iq, dual output, stackable synchronous buck DC-DC controller LM5143 3.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM5143-Q1 3.5-V to 65-V low Iq, dual, 2-phase synchronous buck DC-DC controller LM5143A-Q1 Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller
Hardware development
Reference design
PMP31202 Four-phase buck converter 700-W reference design PMP31210 700-W, four-phase buck converter reference design with extended input voltage range
Evaluation board
LM5143-Q1EVM-2100 Dual-channel automotive synchronous buck controller evaluation module

LM5143DESIGN-CALC LM5143-Q1 Controller Quickstart Design Tool

close
Latest version
Version: 01.00.00.0F
Release date: May 9, 2022
Products
DC/DC controllers
LM25143 3.5-V to 42-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM25143-Q1 Automotive, 3.5-V to 42-V low-Iq, dual output, stackable synchronous buck DC-DC controller LM5143 3.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM5143-Q1 3.5-V to 65-V low Iq, dual, 2-phase synchronous buck DC-DC controller LM5143A-Q1 Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller
Hardware development
Reference design
PMP31202 Four-phase buck converter 700-W reference design PMP31210 700-W, four-phase buck converter reference design with extended input voltage range
Evaluation board
LM5143-Q1EVM-2100 Dual-channel automotive synchronous buck controller evaluation module

Release Information

The design resource accessed as www.ti.com/lit/zip/snvc229 or www.ti.com/lit/xx/snvc229f/snvc229f.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC229. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4-Phase Buck 700-W Reference Design PDF | HTML Dec 7, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos