PMP40679

PMP40679

Design files

Overview

This reference design is a 300-W power output interleaving combination of two boost converters using LM5155 controller. Each converter outputs continuous 150-W and 200-W peak. A LMC555 circuit generates 150k-Hz square wave signal and its anti-phase signal for synchronous clock for the two LM5155, making two converters working with 180° phase shift, which helps reduce the output voltage ripple. An amplifier samples input current of the two converters, outputs error signal VC to control slave phase to share current with master phase. There is only 4.6°C temperature difference between two phases in the thermal result, good current sharing is achieved. Efficiency of the design is higher than 91% at 400-W peak output. Peak to peak ripple is within 250-mV during 200-W to 400-W transient. The design shows a valid way to expand the output power by paralleling two boost converters.

Features
  • Interleave solutions with two converters for low output ripple
  • Good current sharing performance between two phases
  • High to 91% efficiency at 400-W output
  • Only 250mV peak to peak ripple at 200-400-W transient
Output voltage options PM40679.1
Vin (Min) (V) 9.8
Vin (Max) (V) 13.5
Vout (Nom) (V) 46
Iout (Max) (A) 6.5
Output Power (W) 299
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT187.PDF (2859 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM612.PDF (189 KB)

Detailed overview of design layout for component placement

TIDM611.PDF (140 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM614.ZIP (1180 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFV3.ZIP (1603 KB)

Design file that contains information on physical board layer of design PCB

TIDM613.PDF (1032 KB)

PCB layer plot file used for generating PCB design layout

TIDM610.PDF (411 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
General-purpose op amps

TLV271 — Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
MOSFETs

CSD18533KCS — 60-V, N channel NexFET™ power MOSFET, single TO-220, 6.3 mOhm

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555 — World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 9.8~13.5-V Input, 46-V 300-W Output Interleave Boost Reference Design Jun 1, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos