TAS6501Q1EVM

TAS6501Q1EVM

Order now

Overview

The TAS65x1-Q1 Evaluation Module (EVM) showcases all the features of the TAS6511-Q1 and TAS6501-Q1 single channel class-D amplifiers with integrated digital signal processing (DSP). The graphical user interface (GUI) called Purepath™ Console is used to interface with USB to the EVM. The EVM has optical and coax SPDIF inputs, I2S, TDM and audio inputs through the USB interface.

Features
  • 30W TAS6511-Q1 or 15W TAS6501-Q1 output power at 10% THD+N into 4Ω with a 14.4V supply amplifier with DSP
  • Optional low-latency signal path to enable time-sensitive Active Noise Cancellation (ANC) and Road Noise Cancellation (RNC) applications
  • EVMs available in space-saving pad-down TSSOP and QFN package options
  • Optical, SPDIF, USB and PSIA (I2S/TDM) audio input options
  • On-board USB to I2C controller using the PPC3 GUI for device evaluation and configuration of features like real-time load diagnostics, thermal monitoring and foldback, SpeakerGuard Pro power limiting, PVDD monitoring and foldback, gain compensation biquads, and other device protection and audio processing features
Audio CODECs
DIR9001-Q1 — Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver

 

Automotive audio amplifiers
TAS6501-Q1 — Automotive, 2.1MHz, 15W mono-channel digital-input class-D audio amplifier with load dump

 

Clock generators
CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

 

DC/DC converters
LMR51450 — 36-V, 5-A synchronous buck converter TLV62568 — 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package

 

Digital multiplexers & encoders
SN74LVC2G157 — Single 2-Line to 1-Line Data Selector/Multiplexer

 

I2C & I3C level shifters, buffers & hubs
PCA9306 — 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

 

Inverting buffers & drivers
SN74LVC1GU04 — Single 1.65-V to 5.5-V inverter

 

Linear & low-dropout (LDO) regulators
TPS736 — 400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable TPS768 — 1-A, 10-V, low-dropout voltage regulator with power good & enable

 

Load switches
TPS22965-Q1 — 1-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

 

Noninverting buffers & drivers
SN74LVC2G07 — 2-ch, 1.65-V to 5.5-V buffers with open-drain outputs

 

Oscillators
LMK6C — Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator

 

Power modules (integrated inductor)
TPSM82903 — 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor

 

Reset & watchdog ICs
TPS3897 — Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

 

Voltage translators
SN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver
Download View video with transcript Video

Order & start development

Evaluation board

TAS6501Q1EVM — TAS6501-Q1 evaluation module

Supported products & hardware

TAS6501Q1EVM — TAS6501-Q1 evaluation module

close
Version: null
Release date:
Evaluation board

TAS6501RGEQ1EVM — TAS6501-Q1 evaluation module for 2.1-Mhz, 30-W, mono-channel, digital-input class-D audio amplifier

Supported products & hardware

TAS6501RGEQ1EVM — TAS6501-Q1 evaluation module for 2.1-Mhz, 30-W, mono-channel, digital-input class-D audio amplifier

close
Version: null
Release date:
Support software

TAS6501-Q1-DESIGN — TAS6501-Q1 technical documentation

Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
TAS6501-Q1 — Automotive, 2.1MHz, 15W mono-channel digital-input class-D audio amplifier with load dump
Hardware development
Evaluation board
TAS6501Q1EVM — TAS6501-Q1 evaluation module
Support software

TAS6511-TAS6501-SW — TAS6511-Q1 and TAS6501-Q1 PPC3 GUI

Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
TAS6501-Q1 — Automotive, 2.1MHz, 15W mono-channel digital-input class-D audio amplifier with load dump TAS6511-Q1 — Automotive, 50W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense
Hardware development
Evaluation board
TAS6501Q1EVM — TAS6501-Q1 evaluation module TAS6511Q1EVM — TAS6511-Q1 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
TAS6511Q1EVM — TAS6511-Q1 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos