UCC21710QDWEVM-025
Driving and protection evaluation board for SiC and IGBT transistors and power modules
UCC21710QDWEVM-025
Overview
The UCC21710QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21710 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.
Features
- 10-A peak, split output drive current with programmable drive voltages
- Two 5.7-kVrms reinforced isolated channels to support up to 1700 V input rail
- Short circuit protection with soft turn OFF and Miller clamp with internal FET
- Robust noise-immune solution with CMTI > 100 V/ns
- Power modules not included
Isolated gate drivers
Linear regulators (LDO)
Supervisor & reset ICs
Transformer drivers
Order & start development
Evaluation board
UCC21710QDWEVM-025 – Driving and protection evaluation board for SiC and IGBT transistors and power modules
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type | Title | Date | |
---|---|---|---|
* | User guide | UCC217xx Family Driving and Protecting SiC and IGBT Power Modules and Transistor (Rev. B) | Sep. 09, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.