Eine Version auswählen
VOLIB
Voice library (VoLIB) for C66x, C64x+ and C55x processors
VoLIB for C66x Windows Installer
VoLIB for C66x Linux Installer
VoLIB for C64x+ Windows Installer
VoLIB for C64x+ Linux Installer
VoLIB for C55x Windows Installer
VoLIB for C55x Linux Installer
Produkte
Audio- & Radar-DSP-SoCs
Multimedia- & Industrienetzwerk-SoCs
SoC-Fahrassistenzsysteme
Dokumentation
VoLIB Fact Sheet
VoLIB C55x Users Manual
VoLIB C64x+ Users Manual
VoLIB C66x Users Manual
Versionsinformationen
This is a GA release of the Voice Library (VoLIB) for the C55x, C64x+ and C66x processor families.
The Voice Library provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs that can be acquired from TI separately ( link ), the components of VoLIB satisfy most of the fundamental building blocks required to develop a complete VoIP signal processing chain. The deliverables in this release include, a Windows and Linux installation executable for the C55x, C64x+ and C66x DSP processing cores. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with all component libraries, header files and test examples. The VoLIB Fact Sheet below provides additional details regarding this release.