Seleccione una versión
CCSTUDIO
Code Composer Studio™ integrated development environment (IDE)
Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.
Revise la página de detalles del producto para verificar la compatibilidad.
- Acondicionadores de señal
- Microcontroladores
- Microprocesadores y DSP
- Productos de 2.4 GHz de baja potencia
- Productos Wi-Fi
- Sensores de radar mmWave
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Información de la versión
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
Novedades
- A number of improvements to our AI integrations. This includes Codex support as well as various agent and skill file enhancements.
- New system project graphic editor.
- Python scripts support in ccxml file, script menu, scripting console, and scripts command view.
- Update to the latest version of the Theia IDE (1.70.2).
- Ubuntu 20.04 and MacOS 13 are no longer supported.
- Support MTB trace for M33.
- Real-time memory access for Cortex-R with XDS560v2/XDS200.
- General fixes and usability improvements.