LP-MSPM0G3218 is a prototype evaluation module and is available in limited quantities.
LP-MSPM0G3218
MSPM0G3218 LaunchPad™ development kit evaluation module
LP-MSPM0G3218
Información general
The LP-MSPM0G3218 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3218. It contains everything needed to start developing on the MSPM0G3218 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes three buttons, two LEDs (one is an RGB LED) and an analog temperature sensor.
Funciones
- Onboard XDS110 debug probe
- Backchannel UART through USB to PC
- USB powered
- 40-pin BoosterPack headers
- RC filter for ADC input
- Hardware user interfaces
- Two buttons; 1 RGB LED, 1 Red LED
MCU de iluminación y carrocería automotriz
MCU de uso general
Solicite y comience el desarrollo
LP-MSPM0G3218 — MSPM0G3218 LaunchPad™ development kit evaluation module
LP-MSPM0G3218 — MSPM0G3218 LaunchPad™ development kit evaluation module
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK v2.12.0.8 for Windows
MSPM0 SDK v2.12.0.8 for Linux
MSPM0 SDK v2.12.0.8 for macOS
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
MSPM0 SDK v2.12.0.8 Documentation Overview
MSPM0 SDK v2.12.0.8 Manifest
Información de la versión
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for all MSPM0 microcontrollers
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, Sensored FOC, and Hall Sensored Trap
- Edge AI reference applications and library support
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
Novedades
- Unified source files across libraries, SysConfig metadata, and header files for the MSPM0 and MSPM33 SDKs. This enables unified software components and a more seamless migration and development experience for users.
- New Device Support! Added support for MSPM0GX70X/GX73X devices and the corresponding LP-MSPM0G3708 EVM, including a new SD24 ADC module in DriverLib and SysConfig.
- DriverLib v2.0.0: Added I2C Quick Command detection APIs and MCLK Monitor control APIs, and fixed UART IrDA pulse length and parity bit configuration issues.
- SysConfig v2.0.0: Enabled ADC Channel 28 selection on MSPM0LX22X for VREF internal connection, and fixed overlapping default MCAN RAM regions.
- MSP Edge AI v1.5.0: Added support for Audio pipeline on MSP devices, plus new Reference Applications for battery management SOC estimation, filterbank-based wake word detection, FFT-based glass break detection, and more.
- Energy Metrology Library v3.1.0: Updated three-phase meter example to use the new SD24 DriverLib and SysConfig modules, along with new reset/diagnostic commands, code improvements, and bug fixes.
- Refer to the Release Notes available in the MSPM0 SDK for the complete, detailed list of information.
LP-MSPM0G3218-DOC-CERT — LP-MSPM0G3218 EU Declaration of Conformity (DoC)
Productos y hardware compatibles
Productos
MCU de iluminación y carrocería automotriz
Desarrollo de hardware
Placa de evaluación
LP-MSPM0G3218-DOC-CERT — LP-MSPM0G3218 EU Declaration of Conformity (DoC)
Productos
MCU de iluminación y carrocería automotriz
Desarrollo de hardware
Placa de evaluación
Documentación
LP-MSPM0G3218 RoHS EU Declaration of Conformity
Información de la versión
Declaration of Conformity for LP-MSPM0G3218
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
MSPM0 Analog Configurator in TI Gallery
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
Información de la versión
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
- Drag&drop designer tab to add analog components
- Code generation of CCS projects and SysConfig files
- Graphical plotting capability
Novedades
- Support for MSPM0L and MSPM0G production samples
MSP-GANG-SOFTWARE — MSP-GANG Software
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de detección
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
Productos
Low-power MCUs
MCU de detección
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
MSP-GANG Manifest
Información de la versión
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
Novedades
- Added low-power mode debug support for MSPM0
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Productos y hardware compatibles
Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.
Revise la página de detalles del producto para verificar la compatibilidad.
- Acondicionadores de señal
- Microcontroladores
- Microprocesadores y DSP
- Productos de 2.4 GHz de baja potencia
- Productos Wi-Fi
- Sensores de radar mmWave
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.
Revise la página de detalles del producto para verificar la compatibilidad.
- Acondicionadores de señal
- Microcontroladores
- Microprocesadores y DSP
- Productos de 2.4 GHz de baja potencia
- Productos Wi-Fi
- Sensores de radar mmWave
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Información de la versión
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
Novedades
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers
MSP Zero Code Studio 1.02.00.08 for Windows
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio 1.02.00.08 Release Notes
Información de la versión
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
Novedades
- New Device Support! Added support for MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106
- Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions
- PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.
- Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else
- Addressed minor bug fixes.
- For more details, please refer to the MSP Zero Code Studio Release Notes
CCSTUDIO-STARTHUB — Example application browser
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
CCSTUDIO-STARTHUB — Example application browser
Productos
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
Información de la versión
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
- Windows 11 64bit
- Windows 10 64bit
Linux
Supported distributions include:
- Ubuntu 24.04 64bit
- Ubuntu 22.04 64bit
- Ubuntu 20.04 64bit
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
- MacOS 13 (Ventura)
- MacOS 14 (Sonoma)
- MacOS 15 (Sequoia)
- MacOS 15 (Sequoia)
- MacOS 26 (Tahoe)
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
Novedades
- StartHub v1.0.0 is the first release of the tool.
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
Productos y hardware compatibles
Productos
Drivers para motores de corriente continua con escobillas (BDC)
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Diseño de referencia
Placa de evaluación
MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications
Universal FOC Motor Control Library
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
Productos
Drivers para motores de corriente continua con escobillas (BDC)
Low-power MCUs
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Diseño de referencia
Placa de evaluación
Documentación
MSPM0 Motor Control Application Note
Application Tuning Guide to spin BLDC motors with Universal FOC Motor Control Library
Getting started and Hardware Setup user guides for Universal FOC Motor Control Library
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
Getting started and Hardware Setup user guides for Sensored FOC Motor Control Library
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
Información de la versión
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
Novedades
- Support for MSPM0G3519 devices with Sensorless FOC Library, Hall Sensored FOC & Universal FOC . New example projects created for DRV8316 , DRV8323 , DRV8329.
- Support for Single pin Single Shunt FOC. Updated example projects for DRV8329 & TIDA010251.
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Descargar la versión más reciente en inglés | Fecha |
|---|---|---|---|---|---|
| * | EVM User's guide | MSPM0G3218 Launchpad User Guide | PDF | HTML | 9/05/2025 | |
| Más documentación | MSPM0G3218 Quick Start Guide | 28/10/2025 |
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.