Seleccione una versión
SIMPLELINK-SDK-EDGEAI-PLUGIN
Edge AI Plugin and application support for SimpleLink™ family of devices
Productos
Productos de 2.4 GHz de baja potencia
Desarrollo de hardware
Placa de evaluación
Documentación
Información de la versión
The SimpleLink™ Edge AI Plugin is a companion software package that enables advanced artificial intelligence functionality on various SimpleLink™ wireless microcontroller (MCU) platforms. This software toolkit provides a cohesive and consistent software experience for all SimpleLink™ MCU users by packaging the necessary add-on software components to develop edge Machine Learning (ML) and AI applications, such as smart signal feature extraction, sensor acquisition drivers and device agent protocols to interact with TI Edge AI Studio Model Composer. The plug in also comes with the necessary examples that contain ML artifacts that can be deployed for specific applications and documentation.
Novedades
- PIR Motion detection example supported on the CC27xxx10 family of SimpleLink™ 32-bit Arm® Cortex®-M33 multiprotocol wireless MCU family of devices.