SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CB_DONE_THRESH Register Address: 0x114 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | ENABLE | THRESH[5] | THRESH[4] | THRESH[3] | THRESH[2] | THRESH[1] | THRESH[0] |
0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
RSVD | Reserved | ||||||
ENABLE | Controls enable for the CBDONE comparator function
0: Disable 1: Enable |
||||||
THRESH[5:0] | Cell balancing done threshold
Programmable from 2.8V to 4.3V with 25mV step size. Value is capped at 4.3V. Selections 0b111100 - 0b111111 set 4.3V threshold. |