SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_COML_FLT_RST Register Address: 0x135 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | BERR_RST | DATA_MISS_RST | DATA_ORDER_RST | SYNC2_RST | SYNC1_RST | BIT_RST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | reserved | ||||||
BERR_RST | Resets COMM_COML_FAULT[BERR] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
DATA_MISS_RST | Resets COMM_COML_FAULT[DATA_MISS] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
DATA_ORDER_RST | Resets COMM_COML_FAULT[DATA_ORDER] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
SYNC2_RST | Resets COMM_COML_FAULT[SYNC2] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
SYNC1_RST | Resets COMM_COML_FAULT[SYNC1] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
BIT_RST | Resets COMM_COML_FAULT[BIT] to '0'
0: Do not reset 1: Reset Always reads '0' |