SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_UART_FLT_RST Register Address: 0x12D | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | COMMCLR_RST | COMMRST_RST | STOP_RST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | RW | RW | RW |
RSVD[4:0] | reserved | ||||||
COMMCLR_RST | Resets COMM_UART_FAULT[COMMCLR_DET] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
COMMRST_RST | Resets COMM_UART_FAULT[COMMRST_DET] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
STOP_RST | Resets COMM_UART_FAULT[STOP] to '0'
0: Do not reset 1: Reset Always reads '0' |