SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DIAG_CTRL3 Register Address: 0x118 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
PUPD_GP4_EN[1] | PUPD_GP4_EN[0] | PUPD_GP3_EN[1] | PUPD_GP3_EN[0] | PUPD_GP2_EN[1] | PUPD_GP2_EN[0] | PUPD_GP1_EN[1] | PUPD_GP1_EN[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
PUPD_GP4_EN[1:0] | Enables the weak pull up/down for GPIO4 while in Analog mode (GPIO4_CONF[PUPD_SEL]=0b000). While GPIO4_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO4_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO4 10-11: Enables weak pull up for GPIO4 |
||||||
PUPD_GP3_EN[1:0] | Enables the weak pull up/down for GPIO3 while in Analog mode (GPIO3_CONF[PUPD_SEL]=0b000). While GPIO3_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO3_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO3 10-11: Enables weak pull up for GPIO3 |
||||||
PUPD_GP2_EN[1:0] | Enables the weak pull up/down for GPIO2 while in Analog mode (GPIO2_CONF[PUPD_SEL]=0b000). While GPIO2_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO2_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO2 10-11: Enables weak pull up for GPIO2 |
||||||
PUPD_GP1_EN[1:0] | Enables the weak pull up/down for GPIO1 while in Analog mode (GPIO1_CONF[PUPD_SEL]=0b000). While GPIO1_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO1_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO1 10-11: Enables weak pull up for GPIO1 |