SNAS787A November 2019 – February 2020 CDCDB2000
PRODUCTION DATA.
Table 9 lists the CDCDB2000 registers. All register locations not listed in Table 9 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
0h | OECR1 | Output Enable Control 1 | Go |
1h | OECR2 | Output Enable Control 2 | Go |
2h | OECR3 | Output Enable Control 3 | Go |
3h | OERDBK | Output Enable Read Back | Go |
4h | SBRDBK | SBEN Read Back | Go |
5h | VDRREVID | Vendor/Revision Identification | Go |
6h | DEVID | Device Identification | Go |
7h | BTRDCNT | Byte Read Count Control | Go |
8h | SBIMSK1 | Side-Band Interface Override Control 1 | Go |
9h | SBIMSK2 | Side-Band Interface Override Control 2 | Go |
Ah | SBIMSK3 | Side-Band Interface Override Control 3 | Go |
Complex bit access types are encoded to fit into small table cells. Table 10 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |