SLVSGV9 august 2023 DRV8213
PRODUCTION DATA
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | VVM | 8 V |
Average motor current | IAVG | 0.8 A |
Motor inrush (startup) current | IINRUSH | 2.1 A |
Motor stall current | ISTALL | 2.1 A |
Motor current trip point | ITRIP | 1.9 A |
VREF voltage | VREF | 3.3 V |
IPROPI resistance | RIPROPI | 8.45 kΩ |
PWM frequency | fPWM | 20 kHz |