SLVSGV9 august 2023 DRV8213
PRODUCTION DATA
If the die temperature exceeds the thermal shutdown temperature threshold (TTSD), all FETs in the H-bridge are disabled and nFAULT is pulled low. The driver re-enables after the fault retry period (tRETRY) has passed. If the fault condition is still present, the cycle repeats.